Pneumatic Push-In Fittings - LF 3000® | #3109 62 14


LOADING IMAGES
3109 62 14
Click to View CAD Model

Pneumatic Push-In Fittings - LF 3000® | #3109 62 14

The LF 3000® push-in fittings range includes banjo, oscillating, and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.


Tekniske spesifikasjoner

  • Tilkobling 1, størrelse: 1/2" (O.D.)
  • Konfigurasjon: Tube to Port
  • Produktstil: Stud Fitting
  • Tilkobling 2-type: Male NPT
  • Tilkobling 2, størrelse: 1/4" NPT
  • Form: Elbow 90°
  • Varemerke: Parker, Legris
  • Divisjon: Low Pressure Connectors Europe Division
  • Industri: Industrial Manufacturing Equipment, Industrial Processing, Chemicals Processing, Electronics, Semiconductor, Power Generation, Renewable Energy, Transportation, Off-road Machinery
  • Applikasjon: Robotics, Automotive, Pneumatics, Textile, Packaging, Vacuum
  • Teknologi: Fluid & Gas Handling
  • Produkttype: Pneumatic Push-In Fittings - LF 3000®
  • Produktstil: Stud Fittings
  • Produktserie: LF 3000®
  • Vakuumtrykklassifisering: 755 mm-Hg
  • Form: Elbow 90°
  • Konfigurasjon: Tube to Port
  • Tilkobling 1-type: Tube
  • Tilkobling 1, størrelse: 1/2 inch Tube O.D.
  • Tilkobling 2-type: Male, NPT, NPT Thread
  • Tilkobling 2, størrelse: 1/4 inch
  • Sekskantet, størrelse: 20
  • Sekskanttype: Hexagon Metric
  • Maksimal driftstemperatur: 80 °C
  • Laveste driftstemperatur: -20 °C
  • For oljetype: Air (Compressed Air), Other Fluids: Please Consult Us
  • Yttermateriale: Technical Polymer
  • Tetningsmateriale: NBR
  • Griperingmateriale: Stainless Steel
  • Vekt: 0.019 kg
  • Antall per boks: 10
Safety Warning

Informasjon om artikkel

The LF 3000® push-in fittings range includes banjo, oscillating and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.

Features/Benefits:
• Reliability
• 100% leak-tested in production
• Date coding to guarantee quality and traceability

• Durability
• Conforms to ISO 14743
• Tried-and-tested longevity technology
• High number of pressure cycles
• No pumping effects

• Flexibility
• Compactness for space saving
• Multiple shapes and configurations for more modularity

• Sustainability
• ROHS and REACH compliant
• Eco-friendly thanks to full flow for efficiency
• Low carbon-printing – Made in Europe

Markets:
• Automation
• Industrial
• Food processing

Applications:
• Packaging manufacturing,
• Robotic,
• In-plant automotive,
• Pneumatics,
• Solenoid valves,
• Pneumatic cylinders
• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Vacuum systems
• Semiconductor machinery
• Textile machinery
• Cabinets/Panels

Technologies:
• Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors
• Swivel Fittings
• Orientable Fittings
• Modular Fittings
• Multi-Connectors
• Modular Plug-In Connectors
• Self-Sealing Fittings
• Connectors

Technical Characteristics:
• Fluids: compressed air, neutral gas, other fluids: please contact us
• Materials: Technical polymer, nickel-plated brass, NBR
• Pressure: Vacuum to 20 bar
• Temperature: -20°C to +80°C
• Ø Metric: 3mm to 16 mm
• Ø Inch: 1/8" to 1/2"

Regulations:
• ISO 14743
• PED
• RoHS
• REACH

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
A43098