RM Profile, Rotary Motor Seal For Oil and Gas Drilling Applications | #4007RM30904750-312


LOADING IMAGES
4007RM30904750-312

RM Profile, Rotary Motor Seal For Oil and Gas Drilling Applications | #4007RM30904750-312

Parker's RM Profile mud motor rotary seal reduces operating costs by providing longer seal life service which extends drilling hours over the leading competitive seal.


Tekniske spesifikasjoner

  • Rørdiameter: 5.368
  • Tetningsmateriale: N4007A95
  • Akseldiameter: 4.75
  • Akseldiameter: 4.750
  • Valg for polymermateriale: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Laveste driftstemperatur: -20 °F
  • Maksimal driftstemperatur: 320 °F
Safety Warning

Informasjon om artikkel

In an industry where time equals money, Parker's RM Profile seal improves efficiencies for drilling operations by reducing down time due to servicing needs. Our longer service rotary mud seal outperforms competitive mud motor rotary seal designs by delivering extended performance with no cross-contamination of lubricant and abrasive drilling fluid.*

Parker's RM Profile rotary motor barrier seal is engineered to withstand the rigors and harsh service in downhole drilling with design features that include:
• Fluid retention lips on the inside diameter which
- Prevent the seal from spinning in the groove and reduce frictional heat
- Provide stable positioning for positive sealing at the outside diameter lip contact surface
• Activation slots which allow drilling mud to energize the sealing lip during pressure fluctuation

Available Materials:
HNBR Elastomer — For Higher Temperatures
These high tensile strength, heat resistant elastomers have excellent compatibility with PPM hydrogen sulfide, corrosion inhibitors, water, and oil.
• N4033A90 (KB163-90). Meets NORSOK M-710 (RGD, H2S)
• N4007A95. Meets NORSOK M-710 (RGD and H2S), NACE TMO 192?2003

Parker also offers an internally lubricated HNBR for reduced friction and lower heat build-up.
• N9782A90

Nitroxile® — Proprietary Carboxylated HNBR
• N4274A85. Nitroxile is Parker's proprietary formulation of carboxylated nitrile which has been extensively used down hole. Internal lubrication and proprietary additives help reduce friction and reduce heat build-up.

Fluoroelastomers — For High Temperature and Pressure Requirements
Parker offers a wide range of fluroelastomers in varying durometers to meet the pressure and higher temperatures requirementss of rotary movement. In addition, Parker's V1238A95 material is resistant to explosive decompression and to extrusion (exhibiting more than twice the extrusion resistance of standard 90 durometer materials), and shows no visual physical damage after prolonged exposure to 100% carbon dioxide concentrations.
• V4266A90
•V1238A95

Size Availability: 0.500" to 8.000" shaft diameter

Please contact us or click on the "Where to Buy" link to locate an Authorized Distributor for available sizing or to request a quote.

* To learn more about the seal trial performance comparison, download the EPS5268 brochure found in the Literature and Documents section of the "Product Support" tab.

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687567