48SBKP12FVP - Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | Norge

Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | #48SBKP12FVP

Click to View CAD Model
48SBKP12FVP

Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | #48SBKP12FVP

Quick coupling system with nominal diameter 7 for pneumatic and fluid handling applications up to 10 bar. Coupling system with Parker profile. Available made of thermoplastic - POM, PVDF or PVDF with peek spring.


Tekniske spesifikasjoner

  • Type: Plug
  • Innvendig diameter for slange: 9x12
  • Farge: Standard
  • Tilkobling, gjengestørrelse (tomme): na
  • Tilkoblingstype: for PVDF- and PE-Hoses
  • Versjon: Double Shut-Off
  • Materiale: PVDF (with peek spring)
  • Laveste driftstemperatur: -20 °C
  • Diameter: Nominal: 7.0 mm
  • Applikasjon: Fluid Handling, Medical Technology, Pneumatics
  • Varemerke: Rectus
  • Koblingstilkoblingstype: Female Thread, Male Thread, Hose Barb
  • Utskiftingstype: Rectus Profile
  • Maksimal driftstemperatur: 176 to 248 °F, 80 to 120 °C
  • Maksimalt driftstrykk: 110 to 140 psi, 8 to 10 bar
  • Konstruksjonsmaterialer: POM, PVDF
  • Media: Chemical Fluids, Gases, Water
  • Ventiltype: Poppet
  • Tetningsmateriale: NBR, FKM
  • Ventil inkludert: Yes or No acc. to the version
  • Lengde: 35,5 up to 87 mm
  • Sekskantet, størrelse: 17 up to 24 mm
  • Utvendig diameter: 18 to 26 mm
  • Flowhastighet: 760 to 1100 L/min
Safety Warning

Informasjon om artikkel

Parker's Quick Coupling Series 48 made of POM and PVDF has been developed for use in the medical, chemical, food handling, pharmaceutical and laboratory technology industries. The system is also available in a solid plastic design (RectuChem+). Here the metal springs are replaced by springs made of PEEK, an extremely resistant synthetic material.

The coupling system is developed for single-hand operation. The color coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling. The coupling is also available with no valve for a straight-through system.


Markets:

- Machinery Construction

- Automotive

- Process

- Life Science

- Industrial


Features/Benefits:

- Splash proof design - Plug is sealing prior to opening the valve.

- Only provider of a complete thermoplastic coupling (with PEEK spring)

- No mix-ups between media due to the color coding of coupling and plug

- Single-hand operation for easy and fast connection


Applications:

- Food and chemical processing

- Bio fluid transfer

- Thermal Management

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
A43098