CHO-BOND 584-29 TWO COMPONENT EASY TO USE CONDUCTIVE EPOXY ADHESIVE | #50-00-0584-0029


LOADING IMAGES
50-00-0584-0029 50-00-0584-0029 50-00-0584-0029 50-00-0584-0029

CHO-BOND 584-29 TWO COMPONENT EASY TO USE CONDUCTIVE EPOXY ADHESIVE | #50-00-0584-0029

Parker Chomerics CHO-BOND® 584-29 conductive adhesive is a two-component, silver-filled epoxy formulated for thin bond lines and where precise application is required


Tekniske spesifikasjoner

  • Forpakning: 4 fluid ounce, 2 component, polypropylene kit
  • Primer inkludert: Not Required
  • Vekt: 85 g
  • Valg for polymermateriale: Epoxy
  • Påfyllingsmateriale: Silver
  • Forhold: 40:06.3
  • Farge: Silver
  • Volumresistivitet: 0.002 Ω-cm
  • Skjærestyrke: 8274 kPa
  • Spesifikk gravitasjon: 2.5
  • Durometer: 80
  • Driftstemperatur: -55 to 125 °C
  • Driftstid: 0.5 Hours
  • Holdbarhet: 12 Months
  • Filmtykkelse: 0.03 mm
Safety Warning

Informasjon om artikkel

Parker Chomerics CHO-BOND® 584-29 conductive adhesive is a two-component, silver-filled epoxy formulated for thin bond lines and where precise application is required. CHO-BOND® 584-29 is a silver-colored epoxy designed to be used in very tight applications and around electrical components.

Features and Benefits:
• Silver filler is a premium conductivity solution to electrical bonding
• Excellent conductivity levels (0.002 ohm-com)
• Strong adhesion properties (>1200 PSI lap shear strength)
• Thin paste makes it effective for easy dispensing from a small needle for small cracks and voids
• Fast cure at elevated temperatures (15 minutes at 113°C) and room temperature cure options
• Low volatile organic compounds
• Comes in standard sizes of pre-measured syringes so no mixing and measuring is required

Typical Applications
• Electrical enclosure bonding
• Electrical component grounding
• Cold soldering
• Sealing and bonding machined enclosures

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
179336