OBSOLETE:AC Variable Frequency Drives, kW Rated - AC650V Series | #650V-43212030-B01P00-_0


LOADING IMAGES
650V-43212030-B01P00-_0

OBSOLETE:AC Variable Frequency Drives, kW Rated - AC650V Series | #650V-43212030-B01P00-_0 OBSOLETE

The AC650V is a programmable sensorless vector drive designed to provide improved motor control of induction motors up to 110kW. The drive comes with built in value added application macros that make for quick setup of frequently encountered applications


Tekniske spesifikasjoner

  • Bremsebryteralternativ: Yes
  • EMC-filter inkludert: No
  • Inngangsspenning for ekstra forsyning: None
  • kW-effektklassifisering (normal drift): 5.5
  • Tastatur-/brukergrensevalg: None
  • Monteringsstil: Panel Mounted
  • Inngangsspenning: 3*400/460VAC
  • Kommunikasjonsgrensesnitt: RS232 Port Fitted
  • Inngangsspenning: 1*230 VAC, 3*400/460 VAC
  • Utgangseffekt: 5.5 kW, 0.25 to 7.5 kW
  • Kontollmoduser: V/Hz, Sensorless Vector, V/Hz
  • Kommunikasjonsgrensesnitt: RS232/RS485, Profibus, RS232/RS485
  • Spesifikasjoner oppfylt: CE (EMC & LVD), UL Listed, cUL Listed
  • Driftstemperatur: 0 to 40 °C (derate up to 50°C max), 32 to 104 °F (derate up to 122°F max)
  • Driftshøyde: up to 1000 m ASL (derate > 1000m)
  • Overbelastningsverdi: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Normal Duty Rating (Variable Torque - pumps and fans) : 110% for 60s %
Safety Warning

Informasjon om artikkel

The AC650V expands upon the simple, no-fuss philosophy of the AC650 and provides reliable, robust motor speed control from 0.25kW to 110kW (0.3 to 150 HP). With the addition of sensorless flux vector technology, the AC650V allows improved motor speed control at lower speeds, better speed regulation of variable loads and higher starting torques for high inertia systems. The variable torque configuration option on frames C-F makes the AC650V ideally suited to energy saving in pump and fan applications.

Features and Advantages:
The AC650V offers the same high level of specification as the AC650 and also includes:
• High torque sensorless vector control mode for advanced motor control
• Selectable constant torque or (higher) variable torque rating for centrifugal pump and fan applications allowing optimum inverter sizing to suit the application
• Fully configurable with graphical software tools such as DSE Lite
• Additional user configurable I/O points offering increased control capabilities
• Additional PROFIBUS communications options for integration into PLC systems
• Wall and panel mounting options above 7.5kW
• Extended power range to 110kW makes the AC650V suited to a wide variety of uses.

Standards:
The AC650V Series AC drives listed on this page meet the following standards when installed in accordance with the relevant product manual:
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive)
• UL listed to US Standard UL508C
• cUL listed to Canadian Standard C22.2 #14.

Technical Specifications:
Power Supply:
Single Phase Units
 220-240 Vac +/- 10 %, 50-60 Hz +/- 5%
Three Phase Units
 380-460 Vac +/- 10 %, 50-60 Hz +/- 5%

Environment:
 0-40°C (derate to 50°C)
 Up to 1000m ASL (derate 1% per 100m to 2000m maximum)

Protection:
 IP20

Overload:
 Constant torque rating: 150% for 30 seconds
 Variable torque rating (pumps and fans): 110% for 30 seconds

Output Frequency:
 0-240Hz

Inputs/Outputs:
 Analog Inputs 2; Speed Control, 0-10V, 0-10V/4-20mA
 Analog Output 1; User configurable output frequency/load 0-10V
 Digital Inputs 5; User configurable Start/Stop/Direction/pre-set speeds (8)
 Digital Inputs/Outputs 2; User configurable as inputs or outputs

Digital Relay Output:
 Relay output 4A @ 240V
 All digital outputs configurable for : at (not at) speed/at (above) minimum speed/running
 (stopped)/health (tripped)/above (below) pre-set load

Motor Thermistor Input

Power Supply Outputs:
 24 VDC (50mA) - Digital I/O Supply
 10 VDC (10mA) - Analog reference supply

Communications Options:
 RS485/RS232
 Profibus

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
A87859