Parker Tube Fitting, BSPP Male Connector - A-LOK Series | #6MSC8R-6MO-NSK


LOADING IMAGES
6MSC8R-6MO-NSK
Click to View CAD Model

Parker Tube Fitting, BSPP Male Connector - A-LOK Series | #6MSC8R-6MO-NSK

6-Moly (6% Molybdenum Superaustenitic Alloy) BSPP Male Connector Parker tube Fittings, A-LOK® Series 3/8" Tube OD x 1/2" BSP are designed for leak-free connections in process instrumentation and industrial applications.


Tekniske spesifikasjoner

  • Spesifikasjoner oppfylt: NORSOK M650
  • Tilkobling, gjengestørrelse: 1/2" BSPP
  • Konstruksjonsmaterialer: 6Mo
  • Utvendig diameter, rør: 3/8" (O.D.)
  • Valg: n/a
  • Varemerke: A-LOK
  • Konfigurasjon: Tube to Pipe (Male Pipe)
  • Produktstil: Male BSPP Connector
  • Form: Straight
  • Driftstrykk: 3300 to 6600 psi
  • Laveste driftstemperatur: -198 °C
  • Maksimal driftstemperatur: 371 °C
  • For oljetype: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Lengde: 1.82 inch
  • Teknologi: Process Control
  • Applikasjon: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • Industri: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Divisjon: Instrumentation Products Division
Safety Warning

Informasjon om artikkel

Parker's two ferrule compression fittings, A-LOK® BSPP Male Connector Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® BSPP Male Connector Tube Fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/8” through to 1” O.D., and for metric sizes from 2 mm through to 25 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687516