Precision Regulator Model 8310 & 8311 | #8311SNBF30


LOADING IMAGES
8311SNBF30

Precision Regulator Model 8310 & 8311 | #8311SNBF30

The Model 8310 / 8311 regulators incorporate a threadless valve seat assembly with a precision glass ball in a direct-acting, non-relieving pressure design, making them ideal for very low flow carrier gas applications that require bubble tight shut-off.


Tekniske spesifikasjoner

  • Membranmateriale: Fairprene BN-5029
  • O-ringmateriale: Buna N
  • Trykkreguleringsområde: 0 to 30
  • Tilkoblingstype: 1/8"Compression Fitting
  • Fjærmateriale: Ni-Span C
  • Yttermateriale: 316 Stainless Steel
  • Flowhastighet: 0.1 SCFM
  • Produkttype: High Precision Pressure Regulator
  • Driftstemperatur: to +71°C | to +160°F
Safety Warning

Informasjon om artikkel

Parker Precision Fluidics Model 8310 / 8311 Regulators incorporate a threadless valve seat assembly with a precision glass ball. It is ideal for very low flow carrier gas applications and provides bubble tight shut-off. The 8310 / 8311 is a direct-acting, non-relieving pressure regulator supplied with a replaceable sintered stainless steel cartridge filter on the inlet. It can be configured with a stainless steel diaphragm to reduce permeability. Each regulator is performance tested and ideally suited for manufacturers of analytical equipment.

Markets:
• Chemical/Petrochemical
• Food & Beverage quality monitoring
• Drug Analysis
• Forensics and Environmental monitoring

Features:
• Direct-acting and non-relieving
• Compact design enables panel mounting
• All bar stock construction reduces production variation
• Bubble tight shut-off
• Cleaned for Analytical Service Use
• Pressure gauge port included
• RoHS and REACH compliant

Typical Applications:
• Environmental Analyzers — Helium or Hydrogen Carrier Gas
• Precision Nitrogen Control for Chemical Analysis
• Laboratory and Process Gas Chromatography Applications
• Argon Gas Regulation for BioReagent Manufacturing

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687821