Chemlok® 8216 Adhesive | Product Series

Filtrer etter

    Ingen filtre er valgt

Handelsnavn

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Chemlok® 8216 Adhesive

Chemlok® 8216 Adhesive OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Tekniske spesifikasjoner

  • Base: Water Base
  • Farge: Brownish-green Liquid
  • Dynamisk viskositet: 5 to 100 cP @ 77°F (25°C)
  • Density: 1100 to 1150 kg/m3, 9.18 to 9.60 lb/gal
  • Faste partikler etter vekt: 30 to 34
  • Flammepunkt: ≥ 93 °C, ≥ 201 °F
  • Solvent: Deionized Water
Safety Warning

Full produktbeskrivelse

Chemlok® 8216 adhesive is a water-based covercoat adhesive that bonds a variety of elastomers to primed metal. It is composed of a mixture of dispersed fillers, resins and latices in aqueous medium.

Chemlok 8216 adhesive is recommended for spray application over Chemlok 8008 or 8009B water-based primer.

Features and Benefits:
• Versatile – when used in combination with Chemlok waterbased primer, bonds a variety of natural and synthetic elastomers to primed metal; adhesive system also bonds cold rolled steel, phosphatized steel, aluminum and other various substrates.
• Process Compatible – works well in injection and transfer molding applications; provides excellent prebake resistance.
• Environmentally Preferred – uses water for cleanup while adhesive is still wet, eliminating the need for significant solvent inventory.
• Environmentally Resistant – provides excellent resistance to hostile environments including salt water and heat.
• Easy to Use – ready to use directly out of the container without dilution; not prone to hard settling; easily redispersed.

Elastomers:
• Natural Rubber (NR)
• Styrene-butadiene (SBR)
• Nitrile (NBR)
• Butyl (IIR)

Shelf Life/Storage:

Shelf life is six months from date of manufacture when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container. Do not freeze product. Avoid prolonged storage in higher temperatures.

Relaterte dokumenter

×
Produkter Handelsnavn
Chemlok 8216 Chemlok 8216 Adhesive

687616
1A0MGT