Skaff deg en Parker-konto i dag!
Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.
Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.
Parker Chomerics CHO-MASK® II is an electrically conductive foil tape layered with a polyester paint masking meant to provide a conductive non-corroding surface on painted metal electronic enclosures.
| Product Demos & Tutorials |
|---|
| Parker Chomerics Product Case Studies |
| Parker Chomerics Upcoming Webinars & On Demand Webinars |
| Literature and Reference Materials |
|---|
| Datasheet: CHO-MASK® II Conductive Mask Tape |
| Parker Chomerics Shelf Life Re-certification for Laminated Materials |
| Produkter | Materialtype | Klebemiddeltype | Materialtykkelse | Bredde |
|---|---|---|---|---|
| CMT-ST-108-0430 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.43 in (10.9 mm) |
| CMT-ST-108-0500 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.5 in ( 12.7 mm) |
| CMT-ST-108-0625 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.625 in (1.59 mm) |
| CMT-ST-108-0750 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.75 in (19.05 mm) |
| CMT-ST-108-0800 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 0.8 in (20.32 mm) |
| CMT-ST-108-1000 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 1 in (25.4 mm) |
| CMT-ST-108-1500 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 1.5 in (38.1 mm) |
| CMT-ST-108-1750 | Tinned Copper 2 oz. | Standard Temp | 4.6 mils (0.12 mm) | 1.75 in (44.45 mm) |
| CMT-HT-108-0430 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.43 in (10.9 mm) |
| CMT-HT-108-0500 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.5 in ( 12.7 mm) |
| CMT-HT-108-0625 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.625 in (1.59 mm) |
| CMT-HT-108-0750 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.75 in (19.05 mm) |
| CMT-HT-108-0800 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 0.8 in (20.32 mm) |
| CMT-HT-108-1000 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 1 in (25.4 mm) |
| CMT-HT-108-1500 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 1.5 in (38.1 mm) |
| CMT-HT-108-1750 | Tinned Copper 2 oz. | High-Temp | 4.8 mils (0.12 mm) | 1.75 in (44.45 mm) |
| CMT-ST1-108-0430 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.43 in (10.9 mm) |
| CMT-ST1-108-0500 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.5 in ( 12.7 mm) |
| CMT-ST1-108-0625 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.625 in (1.59 mm) |
| CMT-ST1-108-0750 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.75 in (19.05 mm) |
| CMT-ST1-108-0800 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 0.8 in (20.32 mm) |
| CMT-ST1-108-1000 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 1 in (25.4 mm) |
| CMT-ST1-108-1500 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 1.5 in (38.1 mm) |
| CMT-ST1-108-1750 | Tinned Copper 1 oz. | Standard Temp | 3.2 mils (0.08 mm) | 1.75 in (44.45 mm) |
| CMT-HT1-108-0430 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.43 in (10.9 mm) |
| CMT-HT1-108-0500 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.5 in ( 12.7 mm) |
| CMT-HT1-108-0625 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.625 in (1.59 mm) |
| CMT-HT1-108-0750 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.75 in (19.05 mm) |
| CMT-HT1-108-0800 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 0.8 in (20.32 mm) |
| CMT-HT1-108-1000 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 1 in (25.4 mm) |
| CMT-HT1-108-1500 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 1.5 in (38.1 mm) |
| CMT-HT1-108-1750 | Tinned Copper 1 oz. | High-Temp | 3.0 mils (0.08 mm) | 1.75 in (44.45 mm) |