4 Way 3 Position Spool Type Solenoid Valve | #DSH12554N


LOADING IMAGES
DSH12554N
Click to View CAD Model

4 Way 3 Position Spool Type Solenoid Valve | #DSH12554N

REGIONAL - Parker has a large selection of direct acting 4-way, 3-position spool-type solenoid valves to cover a wide range of flow requirements up to 57 lpm (15 gpm) and pressures up to 350 bar (5000 psi); closed, open, float, and tandem centers


Tekniske spesifikasjoner

  • Flowhastighet: 15 GAL/MIN, 57 L/MIN
  • Maks. innløpstrykklassifisering: 5000 PSI, 350 BAR
  • Konfigurasjon: Floating Center
  • Aktuatortype: Electrical
  • Tetningstype: Nitrile
  • Divisjon: Hydraulic Valve Systems Division
  • Flowhastighet: 15 gal/min, 57 L/min
  • Maks. innløpstrykklassifisering: 5000 psi, 350 bar
  • Konfigurasjon: Floating Center
  • Aktuatortype: Electrical
  • Tetningsmateriale: Nitrile
  • Maksimal flowhastighet: 15 gal/min, 57 L/min
  • Monteringstype: Screw in cartridge valve
  • Driftstype: Solenoid operated
  • Maksimalt driftstrykk: 5000 psi, 350 bar
  • Maksimum tanktrykk: 3000 psi, 210 bar
  • Lekkasjehastighet: 160 @ 3000 PSI (210 BAR) cm3/min
  • Innsatsstørrelse: C12-4L
  • Funksjon: 4-way
  • Overstyringsfunksjonalitet: N/A
  • For oljetype: Mineral-based or synthetic hydraulic fluids
  • Maks. kinematisk viskositet: 45-2000 SSU (6 to 420 cSt)
  • Effektivitetskapasitet for filter: ISO 4406 18/16/13, SAE Class 4
  • Ventilmateriale: All parts steel. All operating parts hardened steel
  • Installasjonsmoment: 55 lb-ft, 74 Nm
  • Tiltrekkingsmoment for spolemutter: 3 lb-ft, 4.1 Nm
  • Driftstemperatur: -30 to +250 °F, -34 to +121 °C
  • Maksimal driftstemperatur: +250 °F, +121 °C
  • Laveste driftstemperatur: -30 °F, -34 °C
  • Spoletype: 5/8" Super Coil
  • Inngangsspenning: 85% of rated voltage at 72°F (20°C) min
  • Svartid: 30 to 60 ms
  • Vekt: 1 lb, 0.45 kg
  • Yttermateriale: N/A
Safety Warning

Informasjon om artikkel

Parker’s direct acting 4-way, 3-position spool-type solenoid valves feature a robust design that ensures reliable and repeatable performance with minimized pressure drop. These valves can operate with hydraulic system flows up to 57 lpm (15 gpm) and pressures as high as 350 bar (5000 psi) with open, closed, float, and tandem center configurations available. Parker’s 4-way, 3-position spool-type solenoid valves also have manual override options and are perfect for double acting cylinders, pilot circuits, and bi-directional motor applications while utilizing an easy to configure and use double-solenoid stack. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.



Markets:

• Aerial

• Agriculture

• Construction

• Material Handling

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Miscellaneous Mobile



Features/Benefits:

• Replaceable one-piece coils with low amp draw

• High flow capacity

• High pressure capability

• Manual override options

• Low hysteresis

• All external parts zinc plated

 

Value Statement:

Parker DSH125-5 solenoid operated, 12-size directional control valves achieve market leading performance which reduces manifold size and complexity in high flow circuits.



Applications:

• Reversing flow

• Actuator applications

• Bi-directional motors

• Pilot circuits



Additional Technical Insight:

Direct acting spool valves are fast to respond to coil voltage and can quickly re-direct or block flow to actuator ports. Some leakage will be present due to spool clearances.

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687505