E05.5/04.32X - Accessories for Ermeto hydraulic DIN fittings | Norge

Accessories for Ermeto hydraulic DIN fittings | #E05.5/04.32X

E05.5/04.32X

Accessories for Ermeto hydraulic DIN fittings | #E05.5/04.32X

The function of accessories for Ermeto DIN hydraulic tube fittings is the completion of fitting types within the fitting series.


Tekniske spesifikasjoner

  • Yttermateriale: Brass
  • Produktstil: Tube/Hose Insert
  • Tilkoblingstype: Tube
  • Tilkobling, størrelse: 4.32 mm I.D.
  • Varemerke: Ermeto
  • Divisjon: High Pressure Connectors Europe Division
  • Teknologi: Fluid & Gas Handling
  • Industri: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Applikasjon: Industrial, Hydraulics
  • Produkttype: Hydraulic DIN Fittings, Accessories
  • Produktstil: Tube/Hose Insert, For Plastic Tubing
  • Produktserie: n/a
  • Konfigurasjon: n/a
  • Maksimalt driftstrykk: n/a
  • Form: n/a
  • Tilkoblingstype: Tube
  • Tilkobling, størrelse: 4.32 mm Tube I.D.
  • Spesifikasjoner oppfylt: DIN, ISO 8434
  • For oljetype: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Yttermateriale: Brass
Safety Warning

Informasjon om artikkel

The function of accessories for Ermeto DIN hydraulic tube fittings is the completion of fitting types within the fitting series. Most of the components, for example the ED Eolastic soft seal and OR, O-rings for male stud ends – are sealing rings. These components ensure that the complete fitting system is leak-free.
Markets:
• Automotive
• Defense
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:
• Suitable for general hydraulic applications.
Features/ Benefits:
• Leak-free system: sealing rings guarantee that the fitting itself and the complete hydraulic system is leak-free. Hence the function of the hydraulic system is reliable and the costs of break-down and maintenance can be avoided.

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687614