Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | #EBZ 22-22-S


LOADING IMAGES
EBZ 22-22-S
Click to View CAD Model

Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | #EBZ 22-22-S

Parker’s single ferrule compression fittings, CPI™ Tube Fittings are designed to effectively seal and also resist vibration and thermo-cycling conditions in process, and instrumentation system connections. Available in a wide range of material


Tekniske spesifikasjoner

  • Konstruksjonsmaterialer: Steel
  • Tilkobling 2, størrelse: 22 mm
  • Tilkobling 1, størrelse: 22 mm
  • Konfigurasjon: Tube to Tube Union
  • Form: Union Elbow
  • Tilkobling, størrelse: 22 mm
  • Konstruksjonsmaterialer: Steel
  • Konfigurasjon: Tube to Tube (Union)
  • Tilkoblingstype: Single Ferrule
  • Maksimalt driftstrykk: 10000 psi, 689.5 bar
  • Utvendig diameter, rør: 25 mm, 2 inch
  • Montering: -
  • Maksimal driftstemperatur: 605 °C, 1200 °F
  • Laveste driftstemperatur: -255 °C, -425 °F
  • Applikasjon: Chemical Process Control Systems, Oil & Gas Control Systems, Refining Process Control Systems, Pulp and Paper Process Control Systems
Safety Warning

Informasjon om artikkel

Parker CPI™ single ferrule compression tube fittings are designed as leak free connections for process, power, and instrumentation applications. These tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut.

CPI™ tube fitting are manufactured from heat code traceable 316 stainless steel. Other corrosion resistant alloys include 6Mo and Alloy C-276 (also known as Hastelloy C®). Straight fittings are machined from cold finished bar stock, while shaped bodies are machined from close grain forgings.


The fittings are available for imperial pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 25 mm O.D. These gaugeable tube fittings are manufactured to the highest industry quality standards.


Markets:


• Chemical

• Petro-Chemical

• Power

• Nuclear

• Oil and Gas

• Pulp and Paper


Features/Benefits:


• Single Ferrule for easy makeup

• Molybdenium Disulfide coated nuts for low torque make-up

• Parker Suparcase™ ferrule for superior corrosion resistant

• Hardened ferrules provide optimum performance


Applications:


• Instrument Air Lines

• Heat Trace systems

• Process Lines

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687516