Parker Tube Fitting, Union Tee - A-LOK Series | #ETM6-6MO-NSK


LOADING IMAGES
ETM6-6MO-NSK
Click to View CAD Model

Parker Tube Fitting, Union Tee - A-LOK Series | #ETM6-6MO-NSK

Parker's two ferrule compression fittings, A-LOK® Series Union Tee Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.


Tekniske spesifikasjoner

  • Varemerke: A-LOK
  • Konfigurasjon: Tube to Tube (Union)
  • Produkttype: Tube to Tube Union
  • Form: Tee, Tee Union
  • Produktstil: Union Tee
  • Utvendig diameter, rør: 1/16 to 2 inch, 2 to 25 mm
  • Konstruksjonsmaterialer: 316 Stainless Steel, Steel, 6Mo, Alloy 625, Alloy 825, Alloy C-276, Monel 400, Titanium, Brass, 316L Stainless Steel
  • Spesifikasjoner oppfylt: EC 79, NACE, NORSOK M650
  • Driftstrykk: 2000 to 16800 psi
  • Laveste driftstemperatur: -255 °C
  • Maksimal driftstemperatur: 649
  • For oljetype: Corrosive, Fuels, Gases, Hydrogen, Liquid, Natural Gas (CNG), Oil, Petroleum Hydraulic Fluids (Oil), Steam
  • Lengde: 1.42 to 8.44 inch, 44.7 to 145.0 mm
  • Teknologi: Process Control
  • Applikasjon: Analytical Installations, CNG / LNG Lines, Hydrogen Service, Instrumentation, Offshore Control Panels, Research Labs, Sensing Lines
  • Industri: Chemical, Microelectronics, Nuclear, Oil & Gas, Petrochemical, Power Generation, Semiconductor, Transportation
  • Divisjon: Instrumentation Products Division
Safety Warning

Informasjon om artikkel

Parker's two ferrule compression fittings, A-LOK® Union Tee Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® Union Tee Tube Fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 32 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687516