Pressure Regulating Valve - Evaporator Pressure Regulator - Parker Sporlan - (S)ORIT Series | Product Series

Filtrer etter

    Ingen filtre er valgt

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Pressure Regulating Valve - Evaporator Pressure Regulator - Parker Sporlan - (S)ORIT Series

Pressure Regulating Valve - Evaporator Pressure Regulator - Parker Sporlan - (S)ORIT Series

Parker Sporlan Type (S)ORIT evaporator pressure regulating valves are an economical means of accurately maintaining evaporator pressure and temperature.

Tekniske spesifikasjoner

  • Modellnummer: Please Configure for Model Number
  • Ventiltype: ORIT, SORIT
  • Tilkoblingstype: ODF
  • Trykkregulatortype: Piloted Externally
  • Trykklassifisering: 0 to 100 psi (adjustment range)
  • Flere alternativer: Pressure Tap
  • Driftsfunksjoner: Solenoid Stop Feature, n/a
  • Portstørrelse: 1-1/2 to 1-5/16 inch
  • Tilkobling, størrelse: 1-1/8 to 2-1/8 inch
  • Flowhastighet: n/a
  • Maksimalt driftstrykk: 450 psig
  • Maksimal driftstemperatur: 121.111 °C
  • Maksimal trykkinnstilling: n/a
  • Laveste driftstemperatur: n/a
  • Monteringstype: n/a
  • Tetningsmateriale: Tetraseal
  • Aktuatortype: Electric
  • Yttermateriale: Brass
  • Konfigurasjon: n/a
Safety Warning

Full produktbeskrivelse

The Parker Sporlan Type (S)ORIT evaporator regulating valves have a brass body and extended copper connections. They are available with a range of adjustable settings and pressure tap. The primary function of these valves, referred to as EPR valves, is to prevent the evaporator pressure from falling below a predetermined value or setting. Each valve is factory tested to ensure positive leak-free performance.



Markets:



• Air Conditioning

• Refrigeration

• Industrial Refrigeration



Features and Benefits:



• (S)ORIT has high side pilot for improved temperature control and low pressure drop

• (S)ORIT is normally open to allow system evacuation without a manual operator

• Range of adjustable settings up to 150 psi

• Optional solenoid feature to close valve during defrost

• Design working pressure for the (S)ORIT valves is 450 psi



Applications:



• Air Conditioning – Unitary, Commercial

• Refrigeration – Coolers, Freezers, Racks

• Industrial Refrigeration



For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Relaterte dokumenter

×

687616
840599