High Pressure, HTMA, Non-Spill, Flat Face Quick Couplings with Sleeve Lock - FH Series | #FH-371-6MP


LOADING IMAGES
FH-371-6MP
Click to View CAD Model

High Pressure, HTMA, Non-Spill, Flat Face Quick Couplings with Sleeve Lock - FH Series | #FH-371-6MP

FH series high pressure , non-spill coupler, HTMA


Tekniske spesifikasjoner

  • Koblingshalvdel: Female Coupler
  • Ytterstørrelse: 3/8 inch
  • Tilkoblingstype: Male NPTF
  • Tilkobling, gjengestørrelse: 3/8 - 18
  • Spesifikasjoner oppfylt: HTMA
  • Maksimalt driftstrykk: 10000.0 psi
  • Applikasjon: Hydraulic, high pressure
  • Maksimal driftstemperatur: 250.0 °F
  • Produkttype: Push to connect
  • Laveste driftstemperatur: -40.0 °F
  • Ventiltype: Non-spill
  • Flowhastighet: 6.0 gal/min
  • Sekskantet, størrelse: 1.12 inch
  • Yttermateriale: Steel
  • Kledningstype: Zinc with clear trivalent chromate, red finish on sleeve
  • Tetningsmateriale: Nitrile
Safety Warning

Informasjon om artikkel

FH Series Hydraulic Couplers (10,000 psi), meet the requirements of Hydraulic Tool Manufacturer's Association (HTMA) standards, and connect only with FH Series Nipples. Parker's FH Series are high pressure non-spill, flat face quick couplings that will not connect with lower pressure quick couplings. The red color makes these quick connect fittings easy to identify as high pressure (10,000 psi). The coupler sleeve lock feature guards against accidental disconnection. Couplers and nipples are available in 3/8" size only.


Technical Characteristics:

• Size: 3/8"

• Material: Steel

• Port Ends: Female NPTF, Female BSPP

• Seal Options: Nitrile, EPR, Fluorocarbon


Markets:

• Rescue

• Industrial

• Construction

• Utility


Features/Benefits:

• Push-to-connect operation makes connection easy with one hand

• Meets HTMA standards but will NOT connect with lower pressure flat face couplings

• Red color finish makes it easy to visually identify as a high pressure connection

• Hydraulic flat face valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage.

• Hydraulic flat face valves minimize the amount of air that can enter the system when connecting fluid lines, thus preventing accelerated wear of the system's components.

• Sleeve lock guards against accidental disconnection


Applications: 

• Hydraulic crimpers, cutters, benders, clamps, wedges

• Rescue equipment

• High pressure test equipment

• High pressure hydraulic equipment

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687539