Flange seal Prädifa series NLG, FlexiSeal® | Product Series

Filtrer etter

    Ingen filtre er valgt

Utvendig diameter (mm)

Innvendig diameter (mm)

Elementhøyde (mm)

Sporvidde

Minimum arbeidstemperatur (C)

Maksimal arbeidstemperatur (C)

Tetningsmateriale

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Flange seal Prädifa series NLG, FlexiSeal® Flange seal Prädifa series NLG, FlexiSeal®

Flange seal Prädifa series NLG, FlexiSeal®

Flange seal. External pressure. Static and dynamic. FlexiSeal. Spring-energized PTFE seal. Low assembly force. High deflection range permissible.

Tekniske spesifikasjoner

  • Media: Hydraulic
  • Valg for polymermateriale: Polytetrafluoroethylene (PTFE, mPTFE, Polon®)
  • Maksimalt driftstrykk: 350 bar
  • Laveste driftstemperatur: -190 °C
  • Maksimal driftstemperatur: 230 °C
  • Maksimal overflatehastighet: 5 m/sec
  • Måleenhet: Length: mm
  • Dempemekanisme: No
  • Termisk brukstype: Expanded Low and High Temperature (< -35 to 140°C)
  • Trykklassifisering: High Pressure (< 500 bar)
  • Driftstrykk: External Pressure
  • Utvendig diameter: 158.8 to 344.4 mm
  • Innvendig diameter: 139.8 to 330.2 mm
Safety Warning

Full produktbeskrivelse

The NLG product series features a FlexiSeal® design with a cantilever spring and is ideally suited for flange sealing in medium-pressure applications It seals the pressure gradient from outside to inside. It is the preferred choice for applications in which only limited assembly forces are permissible or which require compensation for larger gaps between sealing areas. It is also suitable for applications with minor movements caused by vibrations. The NLG series is characterized by extremely high temperature resistance and chemical resistance.

• Cantilever spring for low sealing load and high compliance to long-term flange separation.
• Many high-resilience energizer options available, including choice of light, medium and heavy loads and NACE for oil field use.
• Available with silicone filling for food and drug applications.

Range of application:
Flange sealing in medium-pressure applications, pressure gradient from outside to inside. Minor dynamics permissible.

Relaterte dokumenter

×
Produkter Utvendig diameter (mm) Innvendig diameter (mm) Elementhøyde (mm) Sporvidde Minimum arbeidstemperatur (C) Maksimal arbeidstemperatur (C) Tetningsmateriale
NLG-M015700-03-009-4 166.6 157 3.1 4.8 -190 230 009

687616
687424