Four spiral steel wire Hose C014Company standard: Q/ISR02 | Product Series

Filtrer etter

    Ingen filtre er valgt

Innvendig diameter for slange

Maksimalt driftstrykk

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Four spiral steel wire Hose C014Company standard: Q/ISR02

Four spiral steel wire Hose C014Company standard: Q/ISR02

Four spiral Hose C014 is designed for high pressure hydraulic applications in Petroleum base hydraulic and lubricating oils. temp range from -40 °C up to +120°C. Compatible with Skive fittings

Tekniske spesifikasjoner

  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum Base)
  • Vekt: 0.65 to 6.98 kg/m
  • Slangeforsterkningsmateriale: 4 Spirals of Steel Wire
  • Innvendig diameter: 1/4 to 3 inch, 6 to 76 mm
  • Minimum sprengtrykk: 49.5 to 210 MPa, 7200 to 30400 psi
  • Maksimalt driftstrykk: 2350 to 14500 psi
  • Minste bøyeradius: 130 to 1200 mm
  • Utvendig diameter: 19 to 95.1 mm
  • Applikasjon: Hydraulics
  • Maksimal driftstemperatur: 120 °C
  • Laveste driftstemperatur: -40 °C
  • Rørmateriale: Synthetic Rubber
  • Innvendig rørmateriale i slange: Synthetic Rubber
  • Dekselmateriale: Synthetic Rubber
Safety Warning

Full produktbeskrivelse

Four spiral Hose C014 is designed for high pressure hydraulic applications in Petroleum base hydraulic and lubricating oils. temp range from -40 °C up to +120°C. Sizes range from 1/4” to 3".

Markets:
• Construction equipment
• Forestry
• Industrial
• Mobile

Features/Benefits: • Synthetic rubber cover hose construction (Wrapped cover)
• Temperature range from -40°C up to +120°C

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• All mobile high pressure applications
• Forestry machines
Produkter Innvendig diameter for slange Maksimalt driftstrykk
C014-10 -6 70.0 MPA
C014-13 -8 60.0 MPA
C014-16 -10 55.0 MPA
C014-19 -12 46.0 MPA
C014-22 -14 40.0 MPA
C014-25 -16 35.0 MPA
C014-32 -20 32.0 MPA
C014-38 -24 25.0 MPA
C014-51 -32 35.0 MPA
C014-6 -4 100.0 MPA
C014-64 -40 20.0 MPA
C014-76 -48 16.5 MPA
C014-76H -48 20.0 MPA

687616
688896