HPRV-S-4F-BN-K6 - Needle Valve, Proportional Relief Valve 6,000 PSI - H Series | Norge

Needle Valve, Proportional Relief Valve 6,000 PSI - H Series | #HPRV-S-4F-BN-K6

Needle Valve, Proportional Relief Valve 6,000 PSI - H Series | #HPRV-S-4F-BN-K6

Parker’s High Pressure Relief Valve (HPRV) provides an automatic protection mechanism for process instrumentation systems up to 8,000 PSI (552 bar)


Tekniske spesifikasjoner

  • Tilkobling 2, stil: NPT F
  • Tilkobling, størrelse: 1/4"
  • Tilkobling 1, stil: NPT F
  • Tilkobling, størrelse 2: 1/4"
  • Pakkemateriale: Nitrile Rubber
  • Bruddtrykk (psi): 2975 - 4025
  • Materiale i reserveskive: PTFE
  • Konstruksjonsmaterialer: 316 Stainless Steel
  • Maksimalt driftstrykk: 4000 psi
  • Maksimal driftstemperatur: 107 °C, 225 °F
  • Laveste driftstemperatur: -34 °C, -30 °F
  • Spesifikasjoner oppfylt: PED
  • Flowkoeffisient: 0.41 Cv
  • Tilkobling, størrelse: 1/4"
  • Tilkobling 2, størrelse: 1/4", NPT F
  • Tilkobling 1, størrelse: NPT F
  • Pakkemateriale: Nitrile Rubber
  • Bruddtrykk: 2975 - 4025 psi
Safety Warning

Informasjon om artikkel

Parker’s H series proportional pressure relief valves are designed to provide an automatic protection mechanism for process instrumentation systems. When the upstream pressure exceeds the closing force exerted by the valve’s spring, the lower stem opens and permits flow through the valve’s outlet port - which can be ducted to a safe
place or vented to atmosphere. The flow rate increases proportionately to the increase in upstream pressure.

The valves offer a choice of 14 different ranges of opening (or ‘cracking’) pressures, from 10-25 to 4,975-6,000 PSI (0.7-1.7 to 343-414 bar). A low friction stem seal and a balanced poppet design ensures accurate and consistent cracking pressure, regardless of system back pressure. Cracking pressure is maintained to within 3% of its setting, and can be finely adjusted by means of an external nut, secured in position by Parker’s unique Tru-Loc™ mechanism.

The connections are available in 6 mm and 1/4" sizes, and with choice of male or female NPT, Parker CPI™ single ferrule or Parker A-LOK® double ferrule compression fittings.

All H series pressure relief valves are manufactured from 316 stainless steel. The maximum operating pressure rating and permissible temperature range depends on the particular model. For maximum applications flexibility, there is an extensive choice of O-ring seal materials, including fluorocarbon rubber, Buna-N, ethylene propylene rubber, highly fluorinated fluorocarbon rubber and neoprene rubber.

Parker’s H series proportional pressure relief valves are CE marked and certified to the highest Category-IV level of the Pressure Equipment Directive (PED).


Markets:

• Chemical
• Oil and Gas
• Petrochemical

Features/Benefits:
• Captured molded seat design is blow-out and chip resistant
• Color coded springs and labels indicate spring cracking range
• Unique Tru-loc™ facility prevents accidental adjustment
• Lock wire feature secures a given pressure setting
• Low friction stem seal design prevents friction which increases accuracy of cracking pressure and reseat pressure
• Balanced poppet design ensures consistent cracking pressure regardless of system back pressure
• High Pressure Orifice sizes: 3.6 mm(0.142”) Low pressure Orifice sizes: 5.2mm (0.203”)
• Multiple end connections available
• Low pressure relief valve pressure settings are externally adjustable. Six different spring ranges provide greater system sensitivity and enhanced performance

Applications:
• Process Instrumentation systems
• Skid Panels
• Storage Tanks/Vessels

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687516