Vision System Camera - IQAN-SV | Product Series

Filtrer etter

    Ingen filtre er valgt

Modellnummer

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Vision System Camera - IQAN-SV

Vision System Camera - IQAN-SV

Parker's IQAN-SV is an Ethernet (IP) camera that provides a vision system to vehicles using the IQAN-MD4 family of master display modules. This camera may be used as a mobile vehicle blind spot monitor or rear view camera.

Tekniske spesifikasjoner

  • Tilbehør inkludert: Ethernet Camera
  • Laveste driftstemperatur: -40 °C
  • Maksimal driftstemperatur: 85 °C
  • Inntrengingsbeskyttelsesklassifisering: IP67, IP6K9K
  • Strøm: 60 mA (28 VDC), 100 mA (14 VDC)
  • Kommunikasjonsgrensesnitt: Ethernet 100 base-TX
  • Strømtilførselsspenning: 9 to 32 VDC
  • Vekt: 0.21 kg
Safety Warning

Full produktbeskrivelse

Parker’s IQAN-SV is a digital, high resolution IP camera that uses an Ethernet video link to work together with IQAN-MD4 master displays. The vision system is expandable to a number of cameras by use of an Ethernet switch. The IQAN-SV camera has 120° field of view, excellent video quality, color and light sensitivity. The fast frame rate provides a high quality video stream with no noticeable latency.

Settings and control of the IQAN-SV camera are easily accomplished by using IQAN software for:
• Rear view
• Video size picture scaling
• Split screen view
• Easy application logic integration

The IQAN-SV camera has plug-and-play functionality and all addressing is handled automatically by IQAN software. There is no need for time consuming, complex IP address allocation.

The IQAN-SV is designed for outdoor use on mobile machinery. The enclosure is sealed for outdoor use and the camera is robust to handle heavy vibrations and other stresses found in mobile equipment. The IQAN-SV is fully adjustable to accommodate any mounting location and capture the desired field of view. This makes the IQAN-SV perfect for use in a vision system on any type of mobile equipment.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Aluminum camera body for strength.
• Wide viewing angle.
• Adjustable mount for use in any location.
• Fast frame rate for no noticeable latency.

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Excavators
• Rock drills

Relaterte dokumenter

×
Produkter Modellnummer
20085106 IQAN-SV

687616
936514