Platinum-Cured Silicone Tubing Assemblies | Y Mold | Product Series

Filtrer etter

    Ingen filtre er valgt

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Platinum-Cured Silicone Tubing Assemblies | Y Mold

Platinum-Cured Silicone Tubing Assemblies | Y Mold

Parker's overmolding technology offers Platinum-Cured Silicone Tubing Assemblies in Y Mold designs with unlimited lengths between molds. Inside diameters are available from 1/8 to 3/4 inch.

Tekniske spesifikasjoner

  • Konstruksjonsmaterialer: Platinum-cured Silicone
  • Spesifikasjoner oppfylt: REACH, RoHS
  • Divisjon: Bioscience and Water Filtration Division
Safety Warning

Full produktbeskrivelse

With custom-designed manifolds, Parker molds imagination into reality. Whether a foot-long piece of tubing with sanitary ends or a manifold with over 100 junctions, Parker can mold single- or multi-use systems tailored to your application.
Our proprietary overmolding technology allows for Y Mold designs with unlimited lengths between molds. Inside diameters are available from 1/8 to 3/4 inch.

Each mold is molecularly bonded to the tubing by cross-linking of the elastomer chains. This permanent connection prevents product loss and contamination commonly experienced with hose barb failures. Internally, molds are seamless and crevice-free to eliminate entrapment areas and potential contamination.

Molded silicone manifolds can be created out of mitos-P or mitos-R tubing. Parker molded manifolds are fully validated and delivered with a certificate of conformance.

Features and Benefits
• Stronger, seamless molded junctions eliminate entrapment areas
• Configured for your requirements
• All materials used in the manufacture of the single manifolds are fully traceable
• Molded silicone manifolds are manufactured free from known animal components
• Single manifolds can be gamma irradiated
• Storing at room temperature (~65-70 °F) is recommended for silicone manifolds. Shelf-life: physical property test data is available for product stored after irradiation
• Manufactured in a Class 7 (10,000) cleanroom

Relaterte dokumenter

×
Produkter

687616
679945