Seamless EO tubes and tube bends | #R21.34X3.73-316


LOADING IMAGES
R21.34X3.73-316

Seamless EO tubes and tube bends | #R21.34X3.73-316

The tube programme from Parker gives all possibilities for usage in hydraulic applications. Tubes for mobile and stationary systems. Different dimensions, carbon- and stainless-steel tubes as well as different surfaces are available.


Tekniske spesifikasjoner

  • Innvendig diameter, rør: 13.88 mm
  • Utvendig diameter, rør: 21.34 mm
  • Rørveggtykkelse: 3.73 mm
  • Tilkobling, størrelse: Schedule (SCH)
  • Form: Straight
  • Form: Straight
  • Utvendig diameter, rør: 21.34 mm
  • Innvendig diameter, rør: 13.88 mm
Safety Warning

Informasjon om artikkel

The tube programme from Parker Hannifin gives all possibilities for usage in hydraulic applications. Tubes for fitting- and flange-systems, tubes for mobile and stationary systems. Different dimensions, carbon- and stainless-steel tubes as well as different surfaces are available.
Parker tubes are designed for the special requirements in several markets. Continuous tests in laboratories and on test benches ensure the high quality level of the material. Certifications from independent institutes such as ABS, LR or DNV confirm the adherence to high standards. This opens into reliability and longevity of the hydraulic application.
The Parker Hannifin tube-warehouse with its worldwide network provides a close and prompt supply of high precision tubes; thus, international customers can also rely on us. Efficient, reliable, environmentally friendly and on-time deliveries are available in almost every country in the world.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:                                                                                                                                            
• Suitable for general hydraulic applications.


Features/ Benefits of the EO tubes and tube bends:
• Parker tubes are available in different dimensions and with different surfaces. Therefore Parker tubes can be used for a broad range of applications.
• Parker tubes are designed for the special requirements in several markets. Continuous tests in laboratories and on test benches ensure the high quality level of the material. Certifications from independent institutes such as ABS, LR or DNV confirm the adherence to high standards. This opens into reliability and longevity of the hydraulic application.
• Parker recommends the use of cold drawn seamless hydraulic tubes and pipes acc. to DIN EN 10305-4.E 355N (St. 52.4 NBK) or E 235N (St. 37.4 NBK), because these tubes have a high pressure capability, an excellent scaling surface and the dimensions are very precise. These advantages help to strengthen the reliability of the entire system and the lifetime cycle of the tubes.
• In addition to that, Parker recommends the use of seamless cold drawn stainless steel tubes and pipes according to DIN EN 10216-5, ASTM A269/A213 and ASTM A312. These tubes have a high pressure capability, an excellent scaling surface and the dimensions are very precise. These advantages help to strengthen the reliability of the entire system and the lifetime cycle of these tubes.

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687614