Two-stage, 4 way, Flapper and Nozzle Servovalve - SE20 Series | #SE20HAALAVA5


LOADING IMAGES
SE20HAALAVA5

Two-stage, 4 way, Flapper and Nozzle Servovalve - SE20 Series | #SE20HAALAVA5

Parker’s SE20 series valve is a two stage, 4-way, flapper and nozzle style servovalve.


Tekniske spesifikasjoner

  • Størrelse: ISO 10372 standard 22.23 mm
  • Maksimalt driftstrykk: 4500 PSI
  • Flow Rate (gpm): 5
  • Yttermateriale: Aluminum
  • Pilotporttype: Internal
  • Maksimal driftstemperatur: +140 °F
  • Maksimal flowhastighet: 60 L/min, 5 gal/min
  • Laveste driftstemperatur: -4 °F
  • Aktuatortype: Hydraulic Pressure
  • Motstand: 1200 Ohms; 20 mA (Parallel); 10 mA (Series) ohm-cm
  • Maksimalt driftstrykk: 4500 psi, 315 bar
  • Signalinngang: High
  • Tilkoblingstype: Port C1, (+) signal to A, C
  • Tetningsmateriale: Fluorocarbon
  • Ventiltype: Servovalve
  • Vekt: 2.2 lb, 1 kg
  • Flere alternativer: Consult catalog for Additional features
Safety Warning

Informasjon om artikkel

Parker’s SE20 series valve have a wide range of flow ratings and a high-performance spool and sleeve design. A special jewel feedback design enhances durability and prevents ball glitch problems, which can occur in other types of servovalves. This valve is rated for 315 Bar (4500 PSI) service with an option for 500 Bar (7250 PSI).

Markets:
• Defense
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Power Generation

Features/Benefits:
• Aluminum body
• Lapped spool and sleeve
• Medium and High performance
• Jewel feedback ball for durability
• ISO 10372 standard 22.23 mm (0.875 in.) port circle

Applications:
• Suitable for general hydraulic applications

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687505