SKAR38/25X471 - Ermeto high pressure hydraulic reducing weld nipple | Norge

Ermeto high pressure hydraulic reducing weld nipple | #SKAR38/25X471

SKAR38/25X471

Ermeto high pressure hydraulic reducing weld nipple | #SKAR38/25X471

Ermeto reducing weld nipples are suitable for all popular weld fittings and meet the stringent requirements which are placed on individual components in complex welding procedures.


Tekniske spesifikasjoner

  • Yttermateriale: 316 Stainless Steel
  • Tilkobling 2, størrelse: 25 mm (O.D.)
  • Tilkobling 1, størrelse: 38 mm (O.D.)
  • Produktserie: EO Heavy
  • Rørveggtykkelse: 4 mm
  • Tilkobling 1-type: Male 24° Cone
  • Tilkobling 2-type: Buttweld
  • Varemerke: Ermeto
  • Divisjon: High Pressure Connectors Europe Division
  • Teknologi: Fluid & Gas Handling
  • Industri: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Applikasjon: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Produkttype: Hydraulic DIN Fittings
  • Produktstil: Buttweld, Reducing Nipple
  • Produktserie: EO Heavy
  • Konfigurasjon: Tube to Weld
  • Maksimalt driftstrykk: 315 bar
  • Form: Straight
  • Tilkobling 1-type: Male, 24° Cone
  • Tilkobling 1, størrelse: 38 mm Tube O.D.
  • Tilkobling 2-type: Buttweld
  • Tilkobling 2, størrelse: 25 mm Tube O.D.
  • Rørveggtykkelse: 4 mm
  • Spesifikasjoner oppfylt: DIN, ISO 8434
  • For oljetype: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Tilbehør inkludert: n/a
  • Yttermateriale: Stainless Steel
  • Tetningstype: O-Ring
  • Tetningsmateriale: FKM
  • Maksimal omgivelsestemperatur: 400 °C, 752 °F
  • Laveste omgivelsestemperatur: -60 °C, -76 °F
  • Maksimal væsketemperatur: 400 °C, 752 °F
  • Laveste væsketemperatur: -60 °C, -76 °F
Safety Warning

Informasjon om artikkel

Ermeto SKA and SKA-ORB weld nipple types can be assembled in any EO tube fitting. Ermeto weld nipples are available in all sizes from 6 – 38/42 in the light and heavy series.  
The Ermeto weld nipple is welded to the tube end without the O-ring. Assembling beforehand a retaining nut with the right size and orientation should not be forgotten. Special guidelines and regulations may apply to the pre-handling of the tube end, the welding procedure, welding personnel qualifications, post-processing and testing and documentation of the weld connection.

Markets:
• Press construction
• Heavy machinery building
• Power station construction
• Shipbuilding

Applications:                                                                                                                                            
• Suitable for general hydraulic applications.

Features/ benefits:
• Ermeto weld nipples can be combined with all EO fittings, so that the fittings can be used in a broad range of applications.
• The elastomeric seal acts as a primary sealing element, making the connection leak-proof. So maintenance and re-work costs are substantially reduced.
• Even after continuous operation for years under extreme conditions, the soft-seal weld nipple does not have to be retightened. This means that the connector has a long life and maintenance and servicing costs are noticeably diminished.
• Insufficiently assembled Ermeto weld nipples do not come apart without warning. The user can react early enough because the connectors indicate the problem by leaking and they can be retightened.
• Ermeto weld nipples can be undone and then re-assembled any number of times. The longevity of the connector is thereby increased and costs saved.

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687614