Textile Machines: SNA Automated Quilting Systems | Product Series

Filtrer etter

    Ingen filtre er valgt

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Textile Machines: SNA Automated Quilting Systems Textile Machines: SNA Automated Quilting Systems

Textile Machines: SNA Automated Quilting Systems OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Tekniske spesifikasjoner

  • Produkttype: Textile Machine
  • Konfigurasjon: With Frame and Fixed Sewing Bridge, Frameless from Roll to Panel
Safety Warning

Full produktbeskrivelse

Parker's SNA range of Automated Quilting Systems with a fixed sewing bridge are suitable for any type of contour quilting, an optional double-head configuration, plus frameless systems for working directly from the roll to the quilting panel.

Markets:
 • Home textile
 • Technical Textiles
 • Comforters

Features/Benefits:
• Standard PC can be used for programming
• User friendly programming under windows environment
• Data import
• Suitable for any type of contour quilting
• Easy maintenance

Applications:
• Textile Machines: sewing, quilting, seaming


Technical Specifications:
■ SNA4000 with Fixed Sewing Bridge: Any type of contour quilting is possible due to the backwards/forwards movement of the frame and the left/right movement of the sewing head. All SNA systems are available with double head options.
• Stitches per minute: up to 3000
• Transport speed while sewing: up to 15 m/min (49 ft/min)
• Transport speed without sewing: up to 65 m/min (213 ft/min)
• Standard sewing area: 2780 x 2780 mm / 110" x 110" (L x W)
• Standard frame: 3000 x 3000mm / 118" x 118" Outside dimensions (L x W).
• Non-standard sizes available on request
• Machine space requirements for standard sizes: approx. 6600 x 4500 mm / 21’8” x 14’10" (L x W)

• Standard:
- Thread sensor for upper thread.
- Thread cutter for upper and lower threads.
- Frame coding for collision protection.
- Automatic central lubrication of the guides and spindles.

• Modular Options:
- Double head version
- Additional tools


■ SNA4100 with Movable Sewing Bridge: Saves space because the sewing head moves in all directions. Due to the fixed frame this is especially recommended for large pieces of material or materials that are prone to shifting.
.
• Stitches per minute: up to 3000
• Transport speed while sewing: up to 15 m/min (49 ft/min)
• Transport speed without sewing: up to 55 m/min (180 ft/min)
• Standard sewing area: 2780 x 2780 mm / 110" x 110" (L x W)
• Standard frame: 3000 x 3000mm / 118" x 118" Outside dimensions (L x W).
• Non-standard sizes available on request
• Machine space requirements for standard sizes: approx. 5500 x 5000 mm / 18’ x 16’4" (L x W)

• Standard:
- Thread sensor for upper thread.
- Thread cutter for upper and lower threads.
- Frame coding for collision protection.
- Automatic central lubrication of the guides and spindles.

• Modular Options:
- Double head version
- Additional tools


■ SNA4200 from Roll to Panel: The system for working from the roll to the quilted panel. The operator monitors the system and ensures that the material is ready for in-feed and the system does the rest. This makes it possible for one operator to run several machines.
• Stitches per minute: up to 3000
• Transport speed while sewing: up to 15 m/min (49 ft/min)
• Transport speed without sewing: up to 55 m/min (180 ft/min)
• Standard sewing area: 2770x2770 mm 109"x109" (LxW)
• Max. material size: 3000x3000 mm / 118"x118" per feed-in (LxW)
• In feed speed up to 24 m/min (78 ft/min).
• Non-standard sizes available on request
• Machine space requirements for standard sizes: approx. 10000x5000 mm / 32’9"x16’4" (LxW)

• Standard:
- Thread sensor for upper thread.
- Thread cutter for upper and lower threads.
- Automatic central lubrication of the guides and spindles.
- Integrated cutting system.

• Options
- Double head version
- Additional tools

Relaterte dokumenter

Literature and Reference Materials
192_490011 Quilting Systems SNA english
×
Produkter

687616
A87859