Thermoset ES-40/66 Epoxy System | Product Series

Filtrer etter

    Ingen filtre er valgt

Handelsnavn

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Thermoset ES-40/66 Epoxy System

Thermoset ES-40/66 Epoxy System

Thermoset ES-40/66 epoxy system is a two-component, general purpose system for use in many applications including adhesive, laminating and electrical/electronic insulation.

Tekniske spesifikasjoner

  • Dynamisk viskositet: 14000 cP @ 77°F (25°C) (resin), 12000 cP @ 77°F (25°C) (hardener)
  • Hardness: 85 Shore D
  • Cure Time: 24 Hours @ 77°F (25°C)
  • Working Time: 60 min @ 77°F (25°C)
  • Farge: White Liquid (resin), Amber Liquid (hardener)
Safety Warning

Full produktbeskrivelse

Thermoset ES-40/66 epoxy system is a two-component, general purpose system for use in many applications including adhesive, laminating and electrical/electronic insulation.

Features and Benefits:
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Flexible Bond Strength – provides high bond strength for use as an adhesive to a variety of surfaces. Rigidity of bond may be varied depending on mix ratio. A 1:2 (resin
to hardener, by weight) ratio will yield a relatively flexible bond; a 2:1 ratio will provide a rigid bond.

Shelf Life/Storage:
Shelf life of Thermoset ES-40 resin is six months when stored at 25°C in original, unopened container. If stored or shipped at cooler temperatures, Thermoset ES-40 resin may crystallize. If crystals appear, gently warm resin at 50-60°C to melt crystals before mixing with hardener.
Shelf life of Thermoset Hardener No. 66 is two years when stored in a well ventilated area at 25°C in original, unopened container.

Relaterte dokumenter

×
Produkter Handelsnavn
Thermoset ES-40/66 Thermoset ES-40/66 Epoxy System

687616
1A0MGR