Thermostatic Expansion Valve - Sporlan - Type F | Product Series

Filtrer etter

    Ingen filtre er valgt

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Type F

Thermostatic Expansion Valve - Sporlan - Type F

Sporlan Type F thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Tekniske spesifikasjoner

  • Applikasjon: Low Temp Refrigeration, Commercial Refrigeration, Air Conditioning, De-Super Heating Charge
  • Produkttype: F
  • Fordampertemperatur: 40 °F (nom), 5 °C (nom)
  • Væsketemperatur: 100 °F (nom), 37.8 °C (nom)
  • Trykkfall: 60 psi (nom), 100 psi (nom), 4 bar (nom), 6 bar (nom)
  • Maksimalt driftstrykk: 31 bar, 450 psi
  • Kapillærrørlengde: 0.762 m, 1.52 m, 30 inch, 5 ft
  • Siltype: 50 Mesh Removeable
  • Filterelementtype: 43
  • Modellnummer: Please Configure for Model Number
  • Kjølemiddeltype: R-507, R-134A, R-404A, R-22, R-12
  • Termostatisk lading: Z, C, ZP35, ZP40, CP60, CP100, GA, ZP, CP, L4, L1
  • Nominell kapasitet: 1/8 to 70 ton
  • Innløpstilkoblingsstørrelse: 1/4 inch SAE, 3/8 inch SAE
  • Utgangstilkobling, størrelse: 1/2 inch (SAE), 3/8 inch (SAE)
  • Utligningstilkoblingstype: Internally Equalized, Externally Equalized
Safety Warning

Full produktbeskrivelse

The Sporlan Type F thermostatic expansion valves have a brass bar stock body. The F valve has flare fittings and is available with adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation

Features and Benefits:
• Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the F and EF valves is 450 psi (31 bar)

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/5 to 3 tons R-22
• Transportation
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Relaterte dokumenter

×
Produkter

687616
840599