Direct Operated Pressure Reducing Valve - Series VM | Product Series

Filtrer etter

    Ingen filtre er valgt

Porttilkobling

Trykkreguleringsområde

Målerporttilkobling

Låsemekanisme

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Direct Operated Pressure Reducing Valve - Series VM Direct Operated Pressure Reducing Valve - Series VM Direct Operated Pressure Reducing Valve - Series VM Direct Operated Pressure Reducing Valve - Series VM

Direct Operated Pressure Reducing Valve - Series VM

Direct operated pressure reducing valves series VM for subplate mounting regulate pressure in one area of a hydraulic circuit at a predetermined level below normal system pressure.

Tekniske spesifikasjoner

  • Tetningsmateriale: FPM
  • Monteringstype: Subplate mounting
  • Driftstype: Direct
  • Produktserie: Pressure valve
  • Aktuatortype: Manually
  • Vekt: 1.3 to 3.7 kg Depending on Size
  • Maksimal flowhastighet: N/A
  • Maksimalt driftstrykk: 350 bar
  • Maksimal driftstemperatur: 60 °C
  • Laveste driftstemperatur: -20 °C
  • Flowhastighet: Depending on size, 25 - 60 L/min
  • Maksimal trykkinnstilling: Depending on pressure stage, 64 - 350 bar
  • Yttermateriale: Steel
Safety Warning

Full produktbeskrivelse

Parker's versatile direct operated, spring loaded 3-way pressure reducing valves with manual adjustment series VM ensure a precise pressure regulation in one area of a hydraulic circuit at a predetermined level below normal system pressure. Fast response and a very low leakage make the valves in size NG06 particularly suitable for the use in machine tools.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Wide pressure range - very versatile for various applications
• Fine-tuned pressure stages - enables precise adjustment
• Fast response, low leakage and minimal hysteresis - ensure high process accuracy
• Short delivery time - no warehousing necessary
• 5 pressure stages
• 2 adjustment modes

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function:
Series VM is open in neutral position. The valve closes the connection when the pre-set pressure is exceeded.
Primary port: P
Secondary port: A
Tank port: T
If the pressure increases due to an external influence, the spool opens to port T until the pre-set pressure is reached.

Relaterte dokumenter

×
Produkter Porttilkobling Trykkreguleringsområde Målerporttilkobling Låsemekanisme
VM125A10VMZ NG10 / CETOP 05 125 bar M18x1.5 With key lock
VM210A10VMZ NG10 / CETOP 05 210 bar M18x1.5 With key lock
VM025A06VG NG06 / CETOP 03 25 bar G 1/4 na
VM025A06VGZ NG06 / CETOP 03 25 bar G 1/4 With key lock
VM064A06VG NG06 / CETOP 03 64 bar G 1/4 na
VM064A06VGZ NG06 / CETOP 03 64 bar G 1/4 With key lock
VM064A10VM NG10 / CETOP 05 64 bar M18x1.5 na
VM064A10VMZ NG10 / CETOP 05 64 bar M18x1.5 With key lock
VM125A10VM NG10 / CETOP 05 125 bar M18x1.5 na
VM160A06VG NG06 / CETOP 03 160 bar G 1/4 na
VM160A06VGZ NG06 / CETOP 03 160 bar G 1/4 With key lock
VM160A10VM NG10 / CETOP 05 160 bar M18x1.5 na
VM210A06VG NG06 / CETOP 03 210 bar G 1/4 na
VM210A06VGZ NG06 / CETOP 03 210 bar G 1/4 With key lock
VM210A10VM NG10 / CETOP 05 210 bar M18x1.5 na
VM350A06VG NG06 / CETOP 03 350 bar G 1/4 na
VM350A06VGZ NG06 / CETOP 03 350 bar G 1/4 With key lock

687616
687478