Water Barrier Filters for Aviation Fuel - ACO-X Series | Product Series

Filtrer etter

    Ingen filtre er valgt

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Water Barrier Filters for Aviation Fuel - ACO-X Series

Water Barrier Filters for Aviation Fuel - ACO-X Series

A drop-in solution for current for small, single element housings, 5" and 6" diameter including competitor brand VF-21SB/22SB and VFH-1 models.

Full produktbeskrivelse

With Parker's barrier technology, current filtration equipment at FBO and fixed fueling sites with lower flow rate systems can easily adapt this alternative solution. Parker Velcon SAP-free barrier filtration provides a drop-in replacement for our monitor cartridges used in models VF-61 (5") and VF-609 (6") housings and similar competitors housings.

• Minimal changes to your current operational procedures

• No modifications to the filter housing

Features and Benefits
• Water and dirt are prevented from passing downstream allowing only clean, dry fuel.

• Drop in solution for existing housings without the need for costly retrofitting or addition of electronic sensors.

• No SAP materials used in the manufacture of ACO-X series of elements.

• Effective against low-water emulsions and water slugs.

• Effective in fuel containing FSII (anti-icing additive).

• Meets the effluent fuel quality and structural requirements of EI-1588.

Surface/Barrier Technology
Parker's surface/barrier filter element is manufactured using a very fine hydrophobic material that prevents solids and water from passing through. There is absolutely no SAP used in this filter. Solids are held within the element while water is repelled by the hydrophobic material and falls to the bottom of the vessel. With our ACO-X element range, there is no need for expensive & costly retrofitting of filtration systems for smaller into-plane fueling applications. ACO-X filter elements are a true direct drop-in replacement for the various filter housings.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Relaterte dokumenter

×
Produkter

687616
C89472