WE10LR3/8CFX - Ermeto DIN Non Adjustable high pressure tube fittings | Norge

Ermeto DIN Non Adjustable high pressure tube fittings | #WE10LR3/8CFX

WE10LR3/8CFX

Ermeto DIN Non Adjustable high pressure tube fittings | #WE10LR3/8CFX

The main function of Ermeto DIN non adjustable high pressure tube fittings is to connect different numbers of tubes or hoses. This broad range of fittings is available in steel and in stainless steel.


Tekniske spesifikasjoner

  • Tilkobling 1, størrelse: 10 mm (O.D.)
  • Yttermateriale: Steel
  • Tilkobling 2, størrelse: R 3/8
  • Produktserie: EO Light
  • Form: Elbow 90°
  • Tilkobling 1-type: Male 24° Cone
  • Tilkobling 2-type: Male BSPT - Taper
  • Valgfritt tilbehør: n/a
  • Varemerke: Ermeto
  • Divisjon: High Pressure Connectors Europe Division
  • Teknologi: Fluid & Gas Handling
  • Industri: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Applikasjon: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Hydraulics, Oilfield, Packaging
  • Produkttype: Hydraulic DIN Fittings
  • Produktstil: Stud Fitting
  • Produktserie: EO Light
  • Konfigurasjon: Tube to Port
  • Maksimalt driftstrykk: 315 bar
  • Form: Elbow 90°
  • Tilkobling 1-type: Male, 24° Cone
  • Tilkobling 1, størrelse: 10 mm Tube O.D.
  • Tilkobling 2-type: Male, BSPT - Taper
  • Tilkobling 2, størrelse: R 3/8 inch Thread
  • Spesifikasjoner oppfylt: ISO 8434, DIN 3852
  • For oljetype: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Tilbehør inkludert: n/a
  • Yttermateriale: Steel
  • Tetningstype: Sealing Edge
  • Tetningsmateriale: Metal
  • Maksimal omgivelsestemperatur: 300 °C, 572 °F
  • Laveste omgivelsestemperatur: -40 °C, -40 °F
  • Maksimal væsketemperatur: 300 °C, 572 °F
  • Laveste væsketemperatur: -40 °C, -40 °F
Safety Warning

Informasjon om artikkel

The main function of Ermeto DIN non adjustable high pressure tube fittings is to connect different numbers of tubes or hoses. This broad range of Ermeto DIN non adjustable high pressure tube fittings, types WE-NPT, TE-M up to LE-R is available in steel and in a stainless steel version. Depending on the specific application, these fittings can be delivered with cutting ring (EO-PSR or DPR) or elastomeric seal (EO-2).

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
• Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. This attribute extends the life cycle of the fittings.
• Stainless steel surface: Ermeto DIN non adjustable high pressure tube fittings, stainless steel version, have a high corrosion resistance to aggressive media and environmental influences, also a higher temperature resistance, than steel. These features extend the range of applications.
• High pressure: Non-adjustable fittings have pressure ratings of up to 630 bar, so that the fittings can be used in a wide range of applications.

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687614