X-Valve - Miniature Pneumatic Solenoid Valve | Product Series

Filtrer etter

    Ingen filtre er valgt

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
X-Valve - Miniature Pneumatic Solenoid Valve

X-Valve - Miniature Pneumatic Solenoid Valve

The Parker X-Valve® is designed to significantly reduce system size while providing pneumatic solutions in one package. Compact, 8mm PBT plastic valve providing a light weight solution for portable applications with limited space and available power.

Tekniske spesifikasjoner

  • Flowhastighet: Up to 11.0 SLPM
  • Maksimal flowhastighet: 11 SLPM
  • Maksimalt driftstrykk: 100 psi, 6.9 bar
  • Åpningsstørrelse: 0.020, 0.030, 0.045 inch, 0.5, 0.030, 1.14 mm
  • Maksimal driftstemperatur: 122 °F, 50 °C
  • Laveste driftstemperatur: 32 °F, 0 °C
  • Funksjon: 2/3 Way NC, 2/3 Way NO, 3 Way Distributor
  • Sykluser per levetid: 25 Million
  • Aktuatortype: Solenoid
  • Driftstype: Electronic
  • Kontrollmetode: Current or Voltage
  • Strømforbruk: 0.5, 1.0 Watt
  • Inngangsspenning: 3, 5, 12, 24 VDC
  • Elektrisk kobling: Short Pins, Long Pins
  • Yttermateriale: PBT (Polybutylene terephthalate)
  • Tetningsmateriale: FKM, EPDM, Silicone
  • Lengde: 0.92 inch, 23.4 mm
  • Bredde: 0.31 inch, 7.9 mm
  • Høyde: 0.48 inch, 12.2 mm
  • Vekt: 0.16 oz, 4.5 g
  • Svartid: < 20 ms max cycling, < 50 ms max cycling (EPDM model)
  • Lekkasjehastighet: < 0.0116 sccm
  • Porttilkobling: Barbs for 1/16", 1.5 mm I.D. Tubing (1/32" Wall Max)
  • Monteringstype: Manifold Mount (Gasket Required)
  • Tilkoblingstype: Retention Pin or Mounting screw
  • Tilkobling, størrelse: 22 AWG (Pin); 0-80 x 1/2" Binding Head, Philips screw
  • For oljetype: Gases
  • Industrielt bruksområde: Portable Equipment, Blood Pressure Monitoring, Wound Therapy, Air and Oxygen Delivery, Sensor Zeroing
  • Konfigurasjon: N/A
Safety Warning

Full produktbeskrivelse

The X-Valve® is a miniature pneumatic solenoid valve measuring only 8 mm in width and is the ideal solution for portable applications with limited space and power. The body construction of the X-Valve® is suited for manifold or barbed-tube pneumatic connections and is available in 2-way normally closed and 3-way universal configurations.

Markets:
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits:
• Direct PC and side-to-side mounting enables compact and efficient system design
• Large range of pressure options (6, 30 and 100 psi) to meet various application requirements
• Light weight valve construction is ideal for portable applications
• Available low power model (0.5 Watt) for continuous duty applications
• RoHS compliant

Typical Applications:
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Air and Oxygen Delivery
• Sensor Zeroing

Relaterte dokumenter

×
Produkter

687616
687821