Sterilizing Grade 0.1 micron Pharmaceutical Liquid Filters - PROPOR LR | #ZCLR2-010C-P


LOADING IMAGES
ZCLR2-010C-P

Sterilizing Grade 0.1 micron Pharmaceutical Liquid Filters - PROPOR LR | #ZCLR2-010C-P

PROPOR LR filters have been specifically designed for high flow and effective removal of Ralstonia pickettii and other diminutive organisms.


Tekniske spesifikasjoner

  • Produktstil: Cartridge
  • Lengde: 20" (500 mm)
  • Endehettekonfigurasjon: BF / 226 Bayonet
  • Tetningsmateriale: Silicone
  • Varemerke: Parker
  • Divisjon: Bioscience and Water Filtration Division
  • Industri: Pharmaceuticals
  • Applikasjon: Sterile Filtration
  • Teknologi: Filtration
  • Produkttype: Liquid Filter Element
  • Produktserie: PROPOR LR
  • Filterkonstruksjon: Pleated
  • Filtermateriale: Polyethersulphone (PES)
  • For oljetype: Pharmaceutical Liquids
  • Konstruksjonsmaterialer: Filtration Media: Polyethersulphone
    Upstream Support: Polyester
    Downstream Support: Polyester
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel
  • Driftstemperatur: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
  • Spesifikasjoner oppfylt: Fully validated to ASTM F838-05 liquid bacterial challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Mikronklassifisering: 0.1 micron
  • Konfigurasjon: MURUS Capsules: In-Line or T-Port
Safety Warning

Informasjon om artikkel

A number of studies have concluded that not all microorganisms are removed 0.2 micron rated membranes under all conditions. PROPOR LR filters use a 0.1 micron rated membrane, which can remove diminutive organisms, while maintaining flow rates typical of a 0.2 micron filtration system.

Ralstonia pickettii is one organism that has frequently been shown to penetrate a 0.2 micron rated membrane and is a common contaminant in purified water systems. PROPOR LR filters have been validated directly against the removal of Ralstonia pickettii.

Features and Benefits

• Fully correlated against Ralstonia pickettii and integrity testable

• Increases retention efficiency whilst maintaining existing 0.2 micron rated system size

• Up to 2.5 times higher flow rate than competitive 0.1 micron rated filters

• MURUS and DEMICAPs can be gamma-irradiated and autoclaved

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
679945