Sterilizing Grade 0.1 micron Pharmaceutical Liquid Filters - PROPOR LR | #ZLLR1-010BB-PNL-E


LOADING IMAGES
ZLLR1-010BB-PNL-E

Sterilizing Grade 0.1 micron Pharmaceutical Liquid Filters - PROPOR LR | #ZLLR1-010BB-PNL-E

PROPOR LR filters have been specifically designed for high flow and effective removal of Ralstonia pickettii and other diminutive organisms.


Tekniske spesifikasjoner

  • Produktstil: MURUS Capsule
  • Lengde: 10" (250 mm)
  • Innløpstilkoblingsstørrelse: 1½ Tri-Clamp
  • Utgangstilkobling, størrelse: 1½ Tri-Clamp
  • Grad: Non-Sterile
  • Konfigurasjon: In-Line
  • Tetningsmateriale: EPDM
  • Varemerke: Parker
  • Divisjon: Bioscience and Water Filtration Division
  • Industri: Pharmaceuticals
  • Applikasjon: Sterile Filtration
  • Teknologi: Filtration
  • Produkttype: Liquid Filter Element
  • Produktserie: PROPOR LR
  • Filterkonstruksjon: Pleated
  • Filtermateriale: Polyethersulphone (PES)
  • For oljetype: Pharmaceutical Liquids
  • Konstruksjonsmaterialer: Filtration Media: Polyethersulphone<br/>Upstream Support: Polyester<br/>Downstream Support: Polyester<br/>Core: Polypropylene<br/>Sleeve: Polypropylene<br/>End Caps Insert: 316L Stainless Steel<br/>Capsule Body: Polypropylene<br/>Capsules Vent Seals: Silicone
  • Driftstemperatur: up to 25°C (77°F) at 5.5 barg (79.7 psig), up to 60°C (140°F) at 2.8 barg (40.6 psig)
  • Spesifikasjoner oppfylt: Fully validated to ASTM F838-05 liquid bacterial challenge<br/>FDA 21 CFR part 177<br/>USP Plastics Class VI - 121°C<br/>
  • Mikronklassifisering: 0.1 micron
  • Konfigurasjon: MURUS Capsules: In-Line or T-Port
Safety Warning

Informasjon om artikkel

A number of studies have concluded that not all microorganisms are removed 0.2 micron rated membranes under all conditions. PROPOR LR filters use a 0.1 micron rated membrane, which can remove diminutive organisms, while maintaining flow rates typical of a 0.2 micron filtration system.

Ralstonia pickettii is one organism that has frequently been shown to penetrate a 0.2 micron rated membrane and is a common contaminant in purified water systems. PROPOR LR filters have been validated directly against the removal of Ralstonia pickettii.

Features and Benefits

• Fully correlated against Ralstonia pickettii and integrity testable

• Increases retention efficiency whilst maintaining existing 0.2 micron rated system size

• Up to 2.5 times higher flow rate than competitive 0.1 micron rated filters

• MURUS and DEMICAPs can be gamma-irradiated and autoclaved

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
679945