Manual Product Accessories - Fine Screw Drives | ParkerBR

Manual Product Accessories - Fine Screw Drives | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Manual Product Accessories - Fine Screw Drives

Manual Product Accessories - Fine Screw Drives

9570 and 9575 fine screw drives are stainless steel linear adjustment screws with an ultra fine 64-pitch thread. They are ideal for applications where resolution sensitivity is desired, but positional readout is not required

Technical Specifications

  • Product Type: Manual Accessories
  • Product Series: Fine Screw
  • Mounting Option: English Model
  • Maximum Travel: 0.50 to 0.75 inch, 12.7 to 19.05 mm
  • Drive Train Type: 64-Pitch Thread

Full Product Description

Parker offers a complete line of Z-axis brackets to combine ball bearing and cross roller stages into three axis positioning systems. We also offer drive mechanisms in an assortment of standard and digital micrometer heads, fine adjustment screws, and differential screws. Optical components including beam directors, optical mounts, mirror mounts and optical cells are also available.

Parker positioning stages are offered with four types of drive mechanisms: graduated micrometer, digital micrometer, fine screw, and differential screw. The 9570 and 9575 Series of fine screws are ideal for applications where resolution sensitivity is desired, but positional readout is not required.

Markets:
• Life Science
• Electronics manufacturing
• Optics

Features/Benefits:
• Ultra-fine 64-pitch thread
• Stainless steel linear adjustment screws

Applications:
• Metrology
• Focusing

Related Documents

×
Products

687852
936514