OSPE32-SB Screw Driven, Glider Bushing, Rodless Linear Actuator | ParkerBR

OSPE32-SB Screw Driven, Glider Bushing, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OSPE32-SB Screw Driven, Glider Bushing, Rodless Linear Actuator

OSPE32-SB Screw Driven, Glider Bushing, Rodless Linear Actuator

With multiple guide, carriage and mounting options, and an IP54 rating, the OSPE-SB 32 ball screw driven actuator is designed for medium precision, high duty cycle applications. Suitable for payloads up to 1200N

Technical Specifications

  • Product Series: OSP-E
  • Profile Width: 52 mm
  • Drive Axis Type: Ballscrew
  • Bearing Type: Glider, POWERSLIDE, PROLINE
  • Maximum Stroke Length: 2000 mm, 78 inch
  • Maximum Operating Speed: 0.5 m/sec, 19.7 inch/sec
  • Maximum Acceleration: 4 m/sec2, 154.6 inch/sec2
  • Maximum Thrust: FX: 1100 N, FX: 247 lbs
  • Load Capacity: FZ: 100 to 1200 N, FZ: 1200 N (Glider Bearing), 747 N (PowerSlide), 2117 N (ProLine)
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
  • Ingress Protection Rating: IP54

Full Product Description

Completely modular to accommodate a broad range of installation and performance requirements, the OSPE-SB is a ball screw driven linear actuator designed to offer medium precision positioning at a 100% duty cycle.  With 3 different bore sizes, multiple guidance, mounting and carriage options, and an integrated seal strip offering IP54 protection, along with a multitude of other customizable features, the OSPE-SB is a versatile yet cost-effective point to point positioner.

The OSPE-SB covers an extremely wide array of point to point linear positioning applications. The glider bushing design integrated into the carriage of the OSPE-SB allows for a smooth translation of the load while providing a high value in an extremely cost-effective package.  To further extend the OSPE-SB's flexibility it is also offered with two different external bearing options integrated into the actuator. These guide rail options truly maximize the performance of this unit, and can be mounted in any position (top, bottom, or side of the actuator) and even retrofitted onto existing actuators.

Markets:
• Industrial Manufacturing
• Food & Bev
• Automotive
• Packaging / Warehouse
• Printing

Features/Benefits:
• OSPE-SB product family’s 3 profile widths provide thousands of standard configurations
• Integrated drive and guidance system to decrease actuator’s overall size
• PowerSlide and ProLine guide options for expanded performance characteristics
• Tandem and bi-parting carriage options
• Pre-configured motor, gearhead, and control package options for easy ordering
• Diverse range of accessories and mountings
• IP54 rated to withstand harsher application environments
• Ambient temperature range- -30°C to +80°C
• Multi-axis configurations available

Applications:
• Pick and Place
• Palletizing
• Factory Automation
• Material Handling

Related Documents

Ɨ

687852
936514