Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Nota: Este producto ya no está disponible - por favor, póngase en contacto con nosotros para obtener más ayuda.
This product is no longer available from Parker. Contact us to find an alternative solution for your application. The 408ST Series is rugged and durable stage line designed for precise positioner of heavy loads and large moments. The 408ST's base and top are constructed out of a high strength aluminum alloy, with a black anodize finish. These stages make use of two large (25 mm square) square rail bearings for its guidance and are driven by a precision ballscrew. The 408ST has a frame width of 200 millimeters and is available in strokes ranging from 100 to 1500 millimeters of travel.
Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• General Industrial Automation
Features/Benefits:
• Frame width of 200 mm
• Standard strokes upto 1.5 meters
• Positional repeatability of +/- 2.5 micron
• Maximum velocity of 254 mm/sec
• Integrated precision ballscrew drivetrain and square rail guidance system
• Maximum payload of 6934 N
• Maximum thrust of 1068N
• Bellows covers available as an option
• Pre-configured options for NEMA 34 and 42 frame motor mounts
• Optional linear encoder options
• Standard magnetic and optical limit and home sensors available
Applications:
• Move/Transport
• Metrology
• Liquid Handling
Literature and Reference Materials |
---|
408ST Series Linear Positioning Tables - User Guide |
Parker Cleanroom Capabilities - Flyer |
Productos |
---|