clearcurrent Coalescer Filter - SMC | Brazil

clearcurrent Coalescer Filter - SMC | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

clearcurrent Coalescer Filter - SMC

clearcurrent Coalescer Filter - SMC

The clearcurrent SMC coalescer panel delivers quality coalescing performance with low pressure drop, and a long service life.

Especificaciones técnicas

  • Marca: Clearcurrent
  • División: Gas Turbine Filtration Division
  • Industria: Power Generation
  • Aplicación: Landbased
  • Tecnología: Filtration
  • Tipo de productos: Filter Bag, Filter Panel
  • Estilo de productos: Coalescer Panel
  • Medio: Aluminium, Stainless Steel 304L, Stainless Steel 316L
  • Caudal: 4250 m3/hour, 2500 CFM
  • Clasificación de eficiencia del filtro: G1
  • Materiales de fabricación: Aluminium, Stainless Steel 304L, Stainless Steel 316L
  • Temperatura de funcionamiento: -40 to 82 °C, -40 to 179.6 °F
  • Diámetro exterior: n/a
  • Diámetro interior: n/a
  • Altura: 595 mm
  • Anchura: 595 mm
  • Profundidad: 48 mm
  • Peso: 2.2 to 6.9 kg, 4.85 to 16 lb

Descripción completa del producto

The clearcurrent SMC coalescer panel is designed to meet a wide variety of configurations, and is engineered for easy installation and replacement. Its unique, lightweight construction supports quick filter change out, which is an important aspect of proper inlet house maintenance. The clearcurrent SMC coalescer panel provides a first line of protection when combined with a pre-filter and high efficiency final filters in a multi-stage inlet filtration system.
Features/Benifits:
• Excellent mist and fog coalescing efficiency
• Low pressure drop
• Long operating life
• Contributes to reduced final filter pressure loss
• Reduced operating costs
Applications:
• Fits a range of new and retrofit configurations

687852
B43098