Press-fit Sensing System ATSUKAN Hydraulic Cylinder Model:PQC | Brazil

Press-fit Sensing System ATSUKAN Hydraulic Cylinder Model:PQC | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Press-fit Sensing System ATSUKAN Hydraulic Cylinder Model:PQC

Press-fit Sensing System ATSUKAN Hydraulic Cylinder Model:PQC

This is a hydraulic cylinder PQC series that works with a cylinder that integrates a load sensor and a position sensor and a controller that incorporates a comprehensive monitoring system.

Especificaciones técnicas

  • Material de la junta: Nitrile (NBR)
  • Tipo de montaje: FG
  • Diámetro interno: 50 to 100 mm
  • Tipo de cabeza del vástago: Rod A, Rod B
  • Longitud de carrera: 50 to 500 mm
  • Presión de trabajo: 14 MPa (A) φ50, 5 MPa (B) φ50, 7 MPa φ63 to φ100
  • Presión de prueba: 21 MPa (A), 10.5 MPa (B)
  • Fuerza de detección de carga: 25 kN (A)14MPa φ50, 40 kN (A)14MPa φ63, 70 kN (A)14MPa φ80, 100 kN (A)14MPa φ100, 10 kN (B)5MPa φ50, 20 kN (B)5MPa φ63, 35 kN (B)5MPa φ80, 50 kN (B)5MPa φ100
  • Para tipo de fluido: Petroleum-based Fluid
  • Resolución: (Stroke sensor)Digital:2μmA nalog:30μm or less(Load sensor)1N(Internal processing is performed at 1N, and judgment is performed at 10N.)
  • Repetibilidad: (Stroke sensor)Digital:20μmA nalog:±0.01%FS or less(Load sensor)0.3%
  • Linealidad: ± 0.025 % FS Analog (Stroke Sensor), 0.5 % FS (Load sensor)
  • Método de detección: (Stroke sensor)Digital:Linear Induct Coder typeAnalog:Absolute type(Load sensor)Load cell type

Descripción completa del producto

The PQC series is a system consisting of a hydraulic cylinder that integrates a position sensor and a load cell, and a controller unit developed by software called the certified press fitting standard judgment method. Easy design of press machinery using this packaged system.
Markets:
・General Industry
・Machine Tools
・Automotive
・Microelectronics
Applications:
・General Industry
・Presses
・Factory Automation
・Caulking machine
・Molding machine
・Testing machine
Features/Benefits:
・High-performance actuator with built-in length measurement sensor and load sensor.
・Precision press design is completed by selecting one actuator.
・The newly developed recognition press-fitting standard judgment method has been registered as a patent.
・Supports special judgment by selecting the judgment software that suits the user.
Productos

687852
881192