High Pressure Hose Series - 2240D - Europe | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Cover Material

Maximum Operating Temperature

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hose Series - 2240D - Europe

High Pressure Hose Series - 2240D - Europe

Parker High Pressure 2240D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 120 MPa.

Technical Specifications

  • Weight: 0.05 to 0.17 lb/ft, 0.07 to 0.25 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 13050 to 17400 psi, 900 to 1290 bar, 90.0 to 129.0 MPa
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.362 to 4.724 inch, 60 to 120 mm
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: TX Series
  • Inside Diameter: 1/8 to 5/16 inch, 3.0 to 8.1 mm
  • Maximum Operating Temperature: 70 to 100 °C, 158 to 212 °F
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 2 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.276 to 0.524 inch, 7.0 to 13.3 mm
Safety Warning

Full Product Description

Parker Polyflex High Pressure 2240D Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefis:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: >2:1

Applications:
• Tube cleaning such as heat ex-changers in the chemical and oil refining industries
• Applications as flexible lance at working pressures of over 75MPA
• For working pressure up to 120 MPa (17.400 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Two spiral layers of high tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Hose I.D. (mm) Cover Material Maximum Operating Temperature Hose I.D. (inch)
2240D-02V32-TC 3.0 Polyamide - Improved abrasion resistance 70°C, 158°F 1/8
2240D-025V32-TC 4.0 Polyamide - Improved abrasion resistance 70°C, 158°F 5/32
2240D-03V32-TC 4.8 Polyamide - Improved abrasion resistance 70°C, 158°F 3/16
2240D-04V32-TC 6.4 Polyamide - Improved abrasion resistance 70°C, 158°F 1/4
2240D-025V32 4.0 Polyamide - Standard 70°C, 158°F 5/32
2240D-025V62-HT-TC 4.0 Polyamide - Improved abrasion resistance 100°C, 212°F 5/32
2240D-02V32 3.0 Polyamide - Standard 70°C, 158°F 1/8
2240D-02V62-HT-TC 3.0 Polyamide - Improved abrasion resistance 100°C, 212°F 1/8
2240D-03V32 4.8 Polyamide - Standard 70°C, 158°F 3/16
2240D-03V62-HT-TC 4.8 Polyamide - Improved abrasion resistance 100°C, 212°F 3/16
2240D-04V32 6.4 Polyamide - Standard 70°C, 158°F 1/4
2240D-04V62-HT-TC 6.4 Polyamide - Improved abrasion resistance 100°C, 212°F 1/4
2240D-05V32 8.1 Polyamide - Standard 70°C, 158°F 5/16
2240D-05V32-TC 8.1 Polyamide - Improved abrasion resistance 70°C, 158°F 5/16

687300
687513