High pressure Hose Series - 2248D | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Maximum Operating Temperature

Cover

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure Hose Series - 2248D

High pressure Hose Series - 2248D

Parker High Pressure 2248D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 150 MPa.

Technical Specifications

  • Weight: 0.07 to 0.17 lb/ft, 0.11 to 0.25 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 1000 to 1500 bar, 14500 to 21750 psi, 100.0 to 150.0 MPa
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 2.953 to 4.724 inch, 75 to 120 mm
  • Design Factor: > 2:1
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: TX Series, TX-PL Series
  • Inside Diameter: 5/32 to 5/16 inch, 4.0 to 8.1 mm
  • Maximum Operating Temperature: 70 to 100 °C, 158 to 212 °F
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 2 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.311 to 0.527 inch, 7.9 to 13.4 mm
Safety Warning

Full Product Description

Parker Polyflex High Pressure 2448D Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Tube cleaning
• Marine cleaning
• For working pressure up to 150 MPa (21.750 psi)

Technical specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Two spiral layers of high tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa) Maximum Operating Temperature Cover
2248D-025V32-TC 150 70°C, 158°F Polyamide - Tough Cover
2248D-03V32-TC 140 70°C, 158°F Polyamide - Tough Cover
2248D-05V32-TC 103.5 70°C, 158°F Polyamide - Tough Cover
2248D-025V62-HT-TC 150 100°C, 212°F Polyamide - Tough Cover
2248D-03V62-HT-TC 140 100°C, 212°F Polyamide - Tough Cover
2248D-05V62-HT-TC 100 100°C, 212°F Polyamide - Tough Cover
2248D-025V32 150 70°C, 158°F Polyamide - Standard Cover
2248D-02V32-TC 140 70°C, 158°F Polyamide - Tough Cover
2248D-03V32 140 70°C, 158°F Polyamide - Standard Cover

687300
687513