Ultra-high pressure water jetting hose -2648N | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-high pressure water jetting hose -2648N

Ultra-high pressure water jetting hose -2648N

Parker High Pressure 2648N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 160 MPa.

Technical Specifications

  • Industry: General Industrial, Marine, Off-road Machinery
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Design Factor: 2.5:1
  • Materials of Construction: Thermoplastic
  • Division: Polymer Hose Division Europe
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: JX Series
  • Weight: 2.28 to 3.10 kg/m, 1.53 to 2.08 lb/ft
  • Inside Diameter: 3/4 to 1 inch, 19.8 to 25.0 mm
  • Maximum Operating Pressure: 1500 to 1600 bar, 150.0 to 160.0 MPa, 21750 to 23200 psi
  • Application: Compression Forming (Hydroforming), Industrial Cleaning
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Minimum Bend Radius: 11.811 to 15.748 inch, 300 to 400 mm
  • Outside Diameter: 1.327 to 1.606 inch, 33.7 to 40.8 mm
Safety Warning

Full Product Description

Parker Polyflex High Pressure 2648N Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Shipbuilding industries
• Construciton industries

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor : 2.5:1

Applications:
• Industrial cleaning
• Compression forming (hydroforming)
• For working pressure up to 160 MPa (23.200 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa)
2648N-12V32 160
2648N-16V32 150
2648N-12V32/12-TJ 160

687300
687513