Crimped Thermoplastic UHP Hose Fittings, 5X Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Length (mm)

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings, 5X Series

Crimped Thermoplastic UHP Hose Fittings, 5X Series

Parker High Pressure 5X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for hydraulic hose types with working pressure from 140 up to 250 MPa.

Technical Specifications

  • Nominal Inside Diameter: DN 5 to 20
  • Hose Inside Diameter: -3 to -12 (Size), 3/16 to 3/4 inch
  • Connection Size: M14x1.5 to M52x2.0 mm Thread
  • Connection Type: BSP, UNF, Metric, UNF-LH, Metric-LH, NPT, ACME, UNF-2B
  • Length: 2.5 to 15.9 inch
  • Maximum Operating Pressure: 5000 to 36250 psi
  • Shape: Straight
  • Product Style: Female BSP Swivel (60° cone), Female Type “M” Swivel, Metric Female Swivel Light Series, Metric Female Swivel Heavy Series with O-ring, High Pressure Tube Nipple UNF-LH Thread, Medium Pressure Tube Nipple, Male National Pipe Tapered (NPT), API Flange, Swivel, Type “M”
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell and Nut), Special Materials, Stainless Steel (Shell)
Safety Warning

Full Product Description

Parker Polyflex High Pressure 5X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Industrial
• Oil & Gas
• Construction machinery
• Marine

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High and Ultra High pressure cleaning and jetting
• Media transfer (petroleum, synthetic hydraulic fluids, gas and chemical fluids)
• Especially suitable for hydraulic pre-tensioning equibment, test rigs, as well as in offshore oil applications
• Suitable for hydraulic hose types with working pressure from 140 up to 250 MPa (20.300 up to 36.250 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type Length (mm) Connection Thread Size
1925X-4-03 250.0 MPa 4.8 mm 92 78 mm 1/4"
1AY5X-6-03 250.0 MPa 4.8 mm AY 66 mm 9/16"-18
1AY5X-11-08 180.0 MPa 12.7 mm AY 80 mm 1"-12
1AY5X-16-12 140.0 MPa 19 mm AY 82 mm 1-5/16"-12
1C35X-8-03 250.0 MPa 4.8 mm C3 64 mm
1C95X-16-08 180.0 MPa 12.7 mm C9 87 mm
1C95X-25-12 140.0 MPa 19 mm C9 92 mm
1YA5X-1-03 250.0 MPa 4.8 mm YA 92 mm 1/4"-28
1YA5X-3-03 250.0 MPa 4.8 mm YA 97 mm 3/8"-24
68K5X-29-32-API17DSV* 69.0 MPa n/a 8K 250 mm
1C95X-38-24COSK-TC 103.5 MPa n/a C9 143 mm
1HE5X-48-48-FLAT 103.5 MPa n/a HE 395 mm 5-3/8"-3-1/2
1HN5X-48-48 103.5 MPa n/a HN 405 mm 5-3/8"-3-1/2
6HN5X-32-32-602TC 34.5 MPa n/a HN 245.1 mm 3-13/16"-3
1Y25X-9-08C-M-Subsea* 103.5 MPa n/a Y2 162.2 mm 9/16"-18
6Y25X-16-12C 138.0 MPa n/a Y2 139 mm 1"-14
1AY5X-11-08C-M-Subsea* 103.0 MPa n/a AY 102.2 mm 1"-12
1AY5X-11-08C-M-Subsea 103.0 MPa n/a AY 102.2 mm 1"-12
1Y25X-9-08C-M-Subsea 103.5 MPa n/a Y2 162.2 mm 9/16"-18
6AY5X-16-12C 140.0 MPa 19 mm AY 110 mm 1-5/16"-12

687300
687513