Back-up ring Prädifa series N0300-90, nitrile-butadiene rubber, 90 Shore A, broad applicability, black, Parbak® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Depth (mm)

Minimum Working Temperature (°C)

Maximum Working Temperature (°C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Back-up ring Prädifa series N0300-90, nitrile-butadiene rubber, 90 Shore A, broad applicability, black, Parbak® Back-up ring Prädifa series N0300-90, nitrile-butadiene rubber, 90 Shore A, broad applicability, black, Parbak®

Back-up ring Prädifa series N0300-90, nitrile-butadiene rubber, 90 Shore A, broad applicability, black, Parbak®

Hard NBR back-up ring used together with O-ring to prevent extrusion

Technical Specifications

  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Minimum Operating Temperature: -55 °C
  • Maximum Operating Temperature: 105 °C
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Low Temperature (< -35 C)
Safety Warning

Full Product Description

Parbak® back-up rings are made from hard elastomers and prevent migration of O-rings into the sealing gap when subjected to high pressures.
Parbak® is a Parker standard rubber back-up ring of contoured design which improves the sealing effect and increases service life. It is intended for use in dynamic and static seal applications.

Features of Parbak® back-up rings:
• Elastic memory permits Parbak® rings to be stretched into place for assembly without preconditioning or cutting
• Continuous construction prevents damage to the O-ring seal
• Lubrication is enhanced by rubber which absorbs system fluid and does not plate out on rubbing surfaces
• For a wide temperature range from -55 °C to 105 °C
• Compatible with a wide range of fluids such as Skydrol, Pydraul, Houghto-Safe, HydroDrive

Radius of the groove bottom r1 = 0.2 - 0.4 mm

Parbak® back-up ring Praedifa series is available in the following compounds:
N0300-90
V0709-90



Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Depth (mm) Minimum Working Temperature (°C) Maximum Working Temperature (°C) Seal Material
180004N0300 2.44 4.72 1.35 1.40 -55 105 N0300
180005N0300 3.23 5.51 1.35 1.40 -55 105 N0300
180006N0300 3.56 5.84 1.35 1.40 -55 105 N0300
180007N0300 4.34 6.62 1.35 1.40 -55 105 N0300
180008N0300 5.13 7.41 1.35 1.40 -55 105 N0300
180009N0300 5.94 8.22 1.35 1.40 -55 105 N0300
180010N0300 6.73 9.01 1.35 1.40 -55 105 N0300
180011N0300 8.31 10.59 1.35 1.40 -55 105 N0300
180012N0300 9.91 12.19 1.35 1.40 -55 105 N0300
180013N0300 11.56 13.84 1.35 1.40 -55 105 N0300
180014N0300 13.16 15.44 1.35 1.40 -55 105 N0300
180015N0300 14.73 17.01 1.35 1.40 -55 105 N0300
180016N0300 16.33 18.61 1.35 1.40 -55 105 N0300
180017N0300 17.91 20.19 1.35 1.40 -55 105 N0300
180018N0300 19.51 21.79 1.35 1.40 -55 105 N0300
180019N0300 21.08 23.36 1.35 1.40 -55 105 N0300
180020N0300 22.68 24.96 1.35 1.40 -55 105 N0300
180021N0300 24.26 26.54 1.35 1.40 -55 105 N0300
180022N0300 25.86 28.14 1.35 1.40 -55 105 N0300
180023N0300 27.43 29.71 1.35 1.40 -55 105 N0300
180024N0300 29.03 31.31 1.35 1.40 -55 105 N0300
180025N0300 30.61 32.89 1.35 1.40 -55 105 N0300
180026N0300 32.21 34.49 1.35 1.40 -55 105 N0300
180027N0300 33.78 36.06 1.35 1.40 -55 105 N0300
180028N0300 35.38 37.66 1.35 1.40 -55 105 N0300
180029N0300 38.56 40.84 1.35 1.40 -55 105 N0300
180030N0300 41.73 44.01 1.35 1.40 -55 105 N0300
180031N0300 44.91 47.19 1.35 1.40 -55 105 N0300
180032N0300 48.08 50.36 1.35 1.40 -55 105 N0300
180033N0300 51.26 53.54 1.35 1.40 -55 105 N0300
180034N0300 54.43 56.71 1.35 1.40 -55 105 N0300
180035N0300 57.61 59.89 1.35 1.40 -55 105 N0300
180036N0300 60.78 63.06 1.35 1.40 -55 105 N0300
180038N0300 67.13 69.41 1.35 1.40 -55 105 N0300
180039N0300 70.31 72.59 1.35 1.40 -55 105 N0300
180041N0300 76.66 78.94 1.35 1.40 -55 105 N0300
180104N0300 3.56 5.84 2.18 2.20 -55 105 N0300
180108N0300 6.73 9.01 2.18 2.20 -55 105 N0300
180109N0300 8.31 10.59 2.18 2.20 -55 105 N0300
180110N0300 9.91 12.19 2.18 2.20 -55 105 N0300
180111N0300 11.48 13.76 2.18 2.20 -55 105 N0300
180112N0300 13.08 15.36 2.18 2.20 -55 105 N0300
180113N0300 14.66 16.94 2.18 2.20 -55 105 N0300
180114N0300 16.26 18.54 2.18 2.20 -55 105 N0300
180115N0300 17.83 20.11 2.18 2.20 -55 105 N0300
180116N0300 19.43 21.71 2.18 2.20 -55 105 N0300
180117N0300 21.11 23.39 2.18 2.20 -55 105 N0300
180118N0300 22.68 24.96 2.18 2.20 -55 105 N0300
180119N0300 24.28 26.56 2.18 2.20 -55 105 N0300
180120N0300 25.86 28.14 2.18 2.20 -55 105 N0300
180121N0300 27.46 29.74 2.18 2.20 -55 105 N0300
180122N0300 29.03 31.31 2.18 2.20 -55 105 N0300
180123N0300 30.63 32.91 2.18 2.20 -55 105 N0300
180320N0300 28.91 31.95 4.65 4.50 -55 105 N0300
180323N0300 33.43 36.47 4.65 4.50 -55 105 N0300
180324N0300 35.26 38.3 4.65 4.50 -55 105 N0300
180325N0300 38.43 41.47 4.65 4.50 -55 105 N0300
180326N0300 41.61 44.65 4.65 4.50 -55 105 N0300
180327N0300 44.78 47.82 4.65 4.50 -55 105 N0300
180328N0300 47.96 51 4.65 4.50 -55 105 N0300
180329N0300 51.13 54.17 4.65 4.50 -55 105 N0300
180330N0300 54.31 57.35 4.65 4.50 -55 105 N0300
180331N0300 57.61 60.65 4.65 4.50 -55 105 N0300
180332N0300 60.78 63.82 4.65 4.50 -55 105 N0300
180333N0300 63.96 67 4.65 4.50 -55 105 N0300
180334N0300 67.13 70.17 4.65 4.50 -55 105 N0300
180335N0300 70.31 73.35 4.65 4.50 -55 105 N0300
180336N0300 73.48 76.52 4.65 4.50 -55 105 N0300
180337N0300 76.66 79.7 4.65 4.50 -55 105 N0300
180338N0300 79.83 82.87 4.65 4.50 -55 105 N0300
180339N0300 83.13 86.17 4.65 4.50 -55 105 N0300
180340N0300 86.31 89.35 4.65 4.50 -55 105 N0300
180341N0300 89.48 92.52 4.65 4.50 -55 105 N0300
180342N0300 92.66 95.7 4.65 4.50 -55 105 N0300
180343N0300 95.83 98.87 4.65 4.50 -55 105 N0300
180344N0300 99.01 102.05 4.65 4.50 -55 105 N0300
180345N0300 102.31 105.35 4.65 4.50 -55 105 N0300
180347N0300 108.66 111.7 4.65 4.50 -55 105 N0300
180348N0300 111.84 114.88 4.65 4.50 -55 105 N0300
180349N0300 115.01 118.05 4.65 4.50 -55 105 N0300
180350N0300 118.19 121.23 4.65 4.50 -55 105 N0300
180351N0300 121.36 124.4 4.65 4.50 -55 105 N0300
180352N0300 124.54 127.58 4.65 4.50 -55 105 N0300
180353N0300 127.71 130.75 4.65 4.50 -55 105 N0300
180354N0300 130.89 133.93 4.65 4.50 -55 105 N0300
180355N0300 134.09 137.13 4.65 4.50 -55 105 N0300
180356N0300 137.24 140.28 4.65 4.50 -55 105 N0300
180357N0300 140.41 143.45 4.65 4.50 -55 105 N0300
180358N0300 143.59 146.63 4.65 4.50 -55 105 N0300
180359N0300 146.76 149.8 4.65 4.50 -55 105 N0300
180360N0300 149.94 152.98 4.65 4.50 -55 105 N0300
180361N0300 153.11 156.15 4.65 4.50 -55 105 N0300
180362N0300 159.46 162.5 4.65 4.50 -55 105 N0300
180363N0300 165.81 168.85 4.65 4.50 -55 105 N0300
180364N0300 172.16 175.2 4.65 4.50 -55 105 N0300
180365N0300 178.51 181.55 4.65 4.50 -55 105 N0300
180366N0300 184.86 187.9 4.65 4.50 -55 105 N0300
180367N0300 191.21 194.25 4.65 4.50 -55 105 N0300
180368N0300 197.56 200.6 4.65 4.50 -55 105 N0300
180369N0300 203.91 206.95 4.65 4.50 -55 105 N0300
180370N0300 210.26 213.3 4.65 4.50 -55 105 N0300
180371N0300 216.61 219.65 4.65 4.50 -55 105 N0300
180372N0300 222.96 226 4.65 4.50 -55 105 N0300
180373N0300 229.31 232.35 4.65 4.50 -55 105 N0300
180374N0300 235.66 238.7 4.65 4.50 -55 105 N0300
180375N0300 242.01 245.05 4.65 4.50 -55 105 N0300
180376N0300 248.36 251.4 4.65 4.50 -55 105 N0300
180377N0300 254.71 257.75 4.65 4.50 -55 105 N0300
180378N0300 267.41 270.45 4.65 4.50 -55 105 N0300
180379N0300 280.11 283.15 4.65 4.50 -55 105 N0300
180380N0300 292.81 295.85 4.65 4.50 -55 105 N0300
180381N0300 305.51 308.55 4.65 4.50 -55 105 N0300
180382N0300 330.91 333.95 4.65 4.50 -55 105 N0300
180383N0300 356.31 359.35 4.65 4.50 -55 105 N0300
180384N0300 381.71 384.75 4.65 4.50 -55 105 N0300
180385N0300 406.6 409.64 4.65 4.50 -55 105 N0300
180386N0300 432 435.04 4.65 4.50 -55 105 N0300
180387N0300 457.4 460.44 4.65 4.50 -55 105 N0300
180124N0300 32.21 34.49 2.18 2.20 -55 105 N0300
180125N0300 33.81 36.09 2.18 2.20 -55 105 N0300
180126N0300 35.38 37.66 2.18 2.20 -55 105 N0300
180127N0300 36.98 39.26 2.18 2.20 -55 105 N0300
180128N0300 38.56 40.84 2.18 2.20 -55 105 N0300
180129N0300 40.16 42.44 2.18 2.20 -55 105 N0300
180130N0300 41.73 44.01 2.18 2.20 -55 105 N0300
180131N0300 43.33 45.61 2.18 2.20 -55 105 N0300
180132N0300 44.91 47.19 2.18 2.20 -55 105 N0300
180133N0300 46.51 48.79 2.18 2.20 -55 105 N0300
180134N0300 48.08 50.36 2.18 2.20 -55 105 N0300
180135N0300 49.68 51.96 2.18 2.20 -55 105 N0300
180136N0300 51.26 53.54 2.18 2.20 -55 105 N0300
180137N0300 52.86 55.14 2.18 2.20 -55 105 N0300
180138N0300 54.43 56.71 2.18 2.20 -55 105 N0300
180139N0300 56.03 58.31 2.18 2.20 -55 105 N0300
180140N0300 57.61 59.89 2.18 2.20 -55 105 N0300
180141N0300 59.21 61.49 2.18 2.20 -55 105 N0300
180142N0300 60.78 63.06 2.18 2.20 -55 105 N0300
180143N0300 62.38 64.66 2.18 2.20 -55 105 N0300
180144N0300 63.96 66.24 2.18 2.20 -55 105 N0300
180145N0300 65.56 67.84 2.18 2.20 -55 105 N0300
180146N0300 67.13 69.41 2.18 2.20 -55 105 N0300
180147N0300 68.73 71.01 2.18 2.20 -55 105 N0300
180148N0300 70.31 72.59 2.18 2.20 -55 105 N0300
180149N0300 71.91 74.19 2.18 2.20 -55 105 N0300
180150N0300 73.48 75.76 2.18 2.20 -55 105 N0300
180151N0300 76.66 78.94 2.18 2.20 -55 105 N0300
180152N0300 83.01 85.29 2.18 2.20 -55 105 N0300
180153N0300 89.36 91.64 2.18 2.20 -55 105 N0300
180154N0300 95.71 97.99 2.18 2.20 -55 105 N0300
180155N0300 102.06 104.34 2.18 2.20 -55 105 N0300
180156N0300 108.41 110.69 2.18 2.20 -55 105 N0300
180157N0300 114.76 117.04 2.18 2.20 -55 105 N0300
180158N0300 121.11 123.39 2.18 2.20 -55 105 N0300
180159N0300 127.46 129.74 2.18 2.20 -55 105 N0300
180160N0300 133.81 136.09 2.18 2.20 -55 105 N0300
180161N0300 140.16 142.44 2.18 2.20 -55 105 N0300
180162N0300 146.51 148.79 2.18 2.20 -55 105 N0300
180163N0300 152.86 155.14 2.18 2.20 -55 105 N0300
180164N0300 159.21 161.49 2.18 2.20 -55 105 N0300
180165N0300 165.56 167.84 2.18 2.20 -55 105 N0300
180168N0300 184.61 186.89 2.18 2.20 -55 105 N0300
180169N0300 190.96 193.24 2.18 2.20 -55 105 N0300
180178N0300 248.11 250.39 2.18 2.20 -55 105 N0300
180204N0300 9.9 11.94 3 2.90 -55 105 N0300
180205N0300 11.56 13.6 3 2.90 -55 105 N0300
180207N0300 14.73 16.77 3 2.90 -55 105 N0300
180209N0300 17.9 19.94 3 2.90 -55 105 N0300
180210N0300 19.46 21.5 3 2.90 -55 105 N0300
180212N0300 22.63 24.67 3 2.90 -55 105 N0300
180213N0300 24.21 26.25 3 2.90 -55 105 N0300
180214N0300 25.81 27.85 3 2.90 -55 105 N0300
180215N0300 27.38 29.42 3 2.90 -55 105 N0300
180216N0300 28.98 31.02 3 2.90 -55 105 N0300
180217N0300 30.56 32.6 3 2.90 -55 105 N0300
180218N0300 32.16 34.2 3 2.90 -55 105 N0300
180389N0300 508.15 511.19 4.65 4.50 -55 105 N0300
180425N0300 115.6 120.48 5.99 5.90 -55 105 N0300
180426N0300 118.77 123.65 5.99 5.90 -55 105 N0300
180427N0300 121.95 126.83 5.99 5.90 -55 105 N0300
180428N0300 125.2 130.08 5.99 5.90 -55 105 N0300
180429N0300 128.3 133.18 5.99 5.90 -55 105 N0300
180430N0300 131.47 136.35 5.99 5.90 -55 105 N0300
180431N0300 134.65 139.53 5.99 5.90 -55 105 N0300
180432N0300 137.82 142.7 5.99 5.90 -55 105 N0300
180433N0300 141 145.88 5.99 5.90 -55 105 N0300
180434N0300 144.17 149.05 5.99 5.90 -55 105 N0300
180435N0300 147.35 152.23 5.99 5.90 -55 105 N0300
180436N0300 150.52 155.4 5.99 5.90 -55 105 N0300
180437N0300 153.7 158.58 5.99 5.90 -55 105 N0300
180438N0300 159.36 164.24 5.99 5.90 -55 105 N0300
180439N0300 165.71 170.59 5.99 5.90 -55 105 N0300
180440N0300 172.06 176.94 5.99 5.90 -55 105 N0300
180441N0300 178.41 183.29 5.99 5.90 -55 105 N0300
180442N0300 184.76 189.64 5.99 5.90 -55 105 N0300
180443N0300 191.11 195.99 5.99 5.90 -55 105 N0300
180444N0300 197.46 202.34 5.99 5.90 -55 105 N0300
180445N0300 203.81 208.69 5.99 5.90 -55 105 N0300
180446N0300 216.51 221.39 5.99 5.90 -55 105 N0300
180447N0300 229.21 234.09 5.99 5.90 -55 105 N0300
180448N0300 241.91 246.79 5.99 5.90 -55 105 N0300
180449N0300 254.61 259.49 5.99 5.90 -55 105 N0300
180450N0300 267.31 272.19 5.99 5.90 -55 105 N0300
180451N0300 280.01 284.89 5.99 5.90 -55 105 N0300
180452N0300 292.71 297.59 5.99 5.90 -55 105 N0300
180453N0300 305.41 310.29 5.99 5.90 -55 105 N0300
180454N0300 318.11 322.99 5.99 5.90 -55 105 N0300
180455N0300 330.81 335.69 5.99 5.90 -55 105 N0300
180456N0300 343.51 348.39 5.99 5.90 -55 105 N0300
180457N0300 356.21 361.09 5.99 5.90 -55 105 N0300
180458N0300 368.91 373.79 5.99 5.90 -55 105 N0300
180459N0300 381.61 386.49 5.99 5.90 -55 105 N0300
180460N0300 394.31 399.19 5.99 5.90 -55 105 N0300
180461N0300 406.5 411.38 5.99 5.90 -55 105 N0300
180462N0300 419.2 424.08 5.99 5.90 -55 105 N0300
180463N0300 431.9 436.78 5.99 5.90 -55 105 N0300
180464N0300 444.6 449.48 5.99 5.90 -55 105 N0300
180465N0300 457.3 462.18 5.99 5.90 -55 105 N0300
180466N0300 470 474.88 5.99 5.90 -55 105 N0300
180467N0300 482.7 487.58 5.99 5.90 -55 105 N0300
180468N0300 495.4 500.28 5.99 5.90 -55 105 N0300
180469N0300 508.1 512.98 5.99 5.90 -55 105 N0300
180470N0300 533.5 538.38 5.99 5.90 -55 105 N0300
180471N0300 558.9 563.78 5.99 5.90 -55 105 N0300
180472N0300 584.3 589.18 5.99 5.90 -55 105 N0300
180474N0300 635.1 639.98 5.99 5.90 -55 105 N0300
180475N0300 660.5 665.38 5.99 5.90 -55 105 N0300
180219N0300 33.88 35.92 3 2.90 -55 105 N0300
180220N0300 35.48 37.52 3 2.90 -55 105 N0300
180221N0300 37.06 39.1 3 2.90 -55 105 N0300
180222N0300 38.66 40.7 3 2.90 -55 105 N0300
180223N0300 41.83 43.87 3 2.90 -55 105 N0300
180224N0300 45.01 47.05 3 2.90 -55 105 N0300
180225N0300 48.18 50.22 3 2.90 -55 105 N0300
180226N0300 51.36 53.4 3 2.90 -55 105 N0300
180227N0300 54.53 56.57 3 2.90 -55 105 N0300
180228N0300 57.71 59.75 3 2.90 -55 105 N0300
180229N0300 60.88 62.92 3 2.90 -55 105 N0300
180230N0300 64.06 66.1 3 2.90 -55 105 N0300
180231N0300 66.83 68.87 3 2.90 -55 105 N0300
180232N0300 70 72.04 3 2.90 -55 105 N0300
180233N0300 73.18 75.22 3 2.90 -55 105 N0300
180234N0300 76.35 78.39 3 2.90 -55 105 N0300
180235N0300 79.53 81.57 3 2.90 -55 105 N0300
180236N0300 82.7 84.74 3 2.90 -55 105 N0300
180237N0300 85.88 87.92 3 2.90 -55 105 N0300
180238N0300 89.05 91.09 3 2.90 -55 105 N0300
180239N0300 92.23 94.27 3 2.90 -55 105 N0300
180240N0300 95.4 97.44 3 2.90 -55 105 N0300
180241N0300 98.58 100.62 3 2.90 -55 105 N0300
180242N0300 101.75 103.79 3 2.90 -55 105 N0300
180243N0300 104.93 106.97 3 2.90 -55 105 N0300
180244N0300 108.1 110.14 3 2.90 -55 105 N0300
180245N0300 111.28 113.32 3 2.90 -55 105 N0300
180246N0300 114.45 116.49 3 2.90 -55 105 N0300
180247N0300 117.63 119.67 3 2.90 -55 105 N0300
180248N0300 121.11 123.15 3 2.90 -55 105 N0300
180249N0300 124.28 126.32 3 2.90 -55 105 N0300
180250N0300 127.46 129.5 3 2.90 -55 105 N0300
180251N0300 130.63 132.67 3 2.90 -55 105 N0300
180252N0300 133.81 135.85 3 2.90 -55 105 N0300
180253N0300 136.98 139.02 3 2.90 -55 105 N0300
180254N0300 140.16 142.2 3 2.90 -55 105 N0300
180255N0300 143.33 145.37 3 2.90 -55 105 N0300
180257N0300 149.68 151.72 3 2.90 -55 105 N0300
180258N0300 152.86 154.9 3 2.90 -55 105 N0300
180259N0300 159.21 161.25 3 2.90 -55 105 N0300
180260N0300 165.56 167.6 3 2.90 -55 105 N0300
180261N0300 171.91 173.95 3 2.90 -55 105 N0300
180262N0300 178.26 180.3 3 2.90 -55 105 N0300
180263N0300 184.61 186.65 3 2.90 -55 105 N0300
180264N0300 190.96 193 3 2.90 -55 105 N0300
180265N0300 197.31 199.35 3 2.90 -55 105 N0300
180266N0300 203.66 205.7 3 2.90 -55 105 N0300
180267N0300 210.01 212.05 3 2.90 -55 105 N0300
180268N0300 216.36 218.4 3 2.90 -55 105 N0300
180269N0300 222.71 224.75 3 2.90 -55 105 N0300
180270N0300 229.06 231.1 3 2.90 -55 105 N0300
180271N0300 235.41 237.45 3 2.90 -55 105 N0300
180272N0300 241.76 243.8 3 2.90 -55 105 N0300
180273N0300 248.11 250.15 3 2.90 -55 105 N0300
180274N0300 254.46 256.5 3 2.90 -55 105 N0300
180275N0300 267.16 269.2 3 2.90 -55 105 N0300
180276N0300 279.86 281.9 3 2.90 -55 105 N0300
180277N0300 292.56 294.6 3 2.90 -55 105 N0300
180278N0300 305.26 307.3 3 2.90 -55 105 N0300
180279N0300 330.66 332.7 3 2.90 -55 105 N0300
180315N0300 20.96 24 4.65 4.50 -55 105 N0300

687300
687424