D-Ring Shape Electrically Conductive Elastomer Molded Gaskets | Product Series

Filter by

    No filters selected

Height

Width

Inside Diameter

Material Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
D-Ring Shape Electrically Conductive Elastomer Molded Gaskets

D-Ring Shape Electrically Conductive Elastomer Molded Gaskets

Parker Chomerics D-Ring Shape Electrically Conductive Elastomer Molded Gaskets are available in various CHO-SEAL® elastomer materials.

Technical Specifications

  • Shape: Molded D-Ring
  • Filler Material: Nickel-Aluminum, Silver-Aluminum, Silver-Copper, Nickel-Graphite, Silver-Glass
  • Elastomer: Silicone, Fluorosilicone
  • Durometer: 40 to 72 Shore A
  • Specific Gravity: 1.7 to 3.7
  • Tensile Strength: 120 to 200 psi, 0.83 to 1.38 MPa
  • Maximum Operating Temperature: 125 to 200 °C
  • Thermal Conductivity: 0.6 to 2.2 W/m-K
  • Noise Shielding Level: 70 to 120 dB @ 2 GHz
Safety Warning

Full Product Description

Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.

Parker Chomerics D-Ring Shape Electrically Conductive Elastomer Molded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, or EPDM binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.

D-Ring Shape Electrically Conductive Elastomer Molded Gaskets provide moisture/pressure sealing and EMI/EMP shielding when compressed in a properly designed groove. They are interchangeable with standard non-conductive seals of the same dimensions. D-rings with interior dimensions (IDs) greater than 2 in. (51 mm) can be made by splicing extruded materials rather than by molding if groove corner radii are generous.

Additional sizes are available. For custom sizes, drawings must be provided. Part number will be assigned by Parker Chomerics.

D-Ring Cross Section Tolerances:
• Gaskets sized 0.040 to 0.069 in (1.02-1.75 mm) - tolerance: ± 0.003 in (± 0.08 mm)
• Gaskets sized 0.070 to 0.100 in (1.78-2.54 mm) - tolerance ± 0.004 in (± 0.10 mm)
• Gaskets sized 0.101 to 0.200 in (2.57-5.08 mm) – tolerance ± 0.005 in (± 0.13 mm)
• Gaskets sized 0.201 to 0.350 in (5.11-8.89 mm) – tolerance ± 0.008 in (± 0.20 mm)

D-Ring Inside Diameter Tolerances:
• Gaskets sized 0.100 to 1.500 in (2.54 to 38.10 mm) – tolerance ± 0.010 in (± 0.25 mm)
• Gaskets sized 1.501 to 2.500 in (38.13 to 63.50 mm) – tolerance ± 0.015 in (± 0.38 mm)
• Gaskets sized 2.501 to 4.500 in (63.53 to 114.30 mm) – tolerance ± 0.020 in (± 0.51 mm)
• Gaskets sized 4.501 to 7.000 in (114.33 to 177.80 mm) – tolerance ± 0.025 in (± 0.64 mm)
• Gaskets sized >7.00 in (>177.80 mm) – tolerance ± 0.35% of nom. dim.

Features/Benefits:
• Superior reliability
• Cost effective
• Flexible design

Typical Applications:
• Defense
• Aerospace
• Consumer electronics
• Telecom
• Industrial
• Automotive
• Life science


Related Documents

×
Products Height Width Inside Diameter Material Type
10-01-6515-6502 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 6502
10-01-1238-6502 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 6502
10-01-1239-6502 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 6502
10-01-1240-6502 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 6502
10-01-1241-6502 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 6502
10-01-1628-6502 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 6502
10-01-1154-6502 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 6502
10-01-1375-6502 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 6502
10-01-6525-6502 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 6502
10-01-1142-6502 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 6502
10-01-1188-6502 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 6502
10-01-1623-6502 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 6502
10-01-1143-6502 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 6502
10-01-1601-6502 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 6502
10-01-1144-6502 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 6502
10-01-2238-6502 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 6502
10-01-6540-6502 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 6502
10-01-6535-6502 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 6502
10-01-1187-6502 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 6502
10-01-1131-6502 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 6502
10-01-6520-6502 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 6502
10-01-1264-6502 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 6502
10-01-1766-6502 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 6502
10-01-1120-6502 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 6502
10-01-6565-6502 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 6502
10-01-6515-6503 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 6503
10-01-1238-6503 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 6503
10-01-1239-6503 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 6503
10-01-1240-6503 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 6503
10-01-1241-6503 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 6503
10-01-1628-6503 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 6503
10-01-1154-6503 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 6503
10-01-1375-6503 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 6503
10-01-6525-6503 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 6503
10-01-1142-6503 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 6503
10-01-1188-6503 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 6503
10-01-1623-6503 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 6503
10-01-1143-6503 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 6503
10-01-1601-6503 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 6503
10-01-1144-6503 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 6503
10-01-2238-6503 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 6503
10-01-6540-6503 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 6503
10-01-6535-6503 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 6503
10-01-1187-6503 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 6503
10-01-1131-6503 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 6503
10-01-6520-6503 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 6503
10-01-1264-6503 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 6503
10-01-1766-6503 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 6503
10-01-1120-6503 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 6503
10-01-6565-6503 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 6503
10-01-6515-1298 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 1298
10-01-1238-1298 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 1298
10-01-1239-1298 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 1298
10-01-1240-1298 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 1298
10-01-1241-1298 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 1298
10-01-1628-1298 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 1298
10-01-1154-1298 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 1298
10-01-1375-1298 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 1298
10-01-6525-1298 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 1298
10-01-1142-1298 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 1298
10-01-1188-1298 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 1298
10-01-1623-1298 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 1298
10-01-1143-1298 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 1298
10-01-1601-1298 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 1298
10-01-1144-1298 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 1298
10-01-2238-1298 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 1298
10-01-6540-1298 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 1298
10-01-6535-1298 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 1298
10-01-1187-1298 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 1298
10-01-1131-1298 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 1298
10-01-6520-1298 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 1298
10-01-1264-1298 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 1298
10-01-1766-1298 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 1298
10-01-1120-1298 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 1298
10-01-6565-1298 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 1298
10-01-6515-1285 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 1285
10-01-1238-1285 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 1285
10-01-1239-1285 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 1285
10-01-1240-1285 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 1285
10-01-1241-1285 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 1285
10-01-1628-1285 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 1285
10-01-1154-1285 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 1285
10-01-1375-1285 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 1285
10-01-6525-1285 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 1285
10-01-1142-1285 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 1285
10-01-1188-1285 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 1285
10-01-1623-1285 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 1285
10-01-1143-1285 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 1285
10-01-1601-1285 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 1285
10-01-1144-1285 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 1285
10-01-2238-1285 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 1285
10-01-6540-1285 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 1285
10-01-6535-1285 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 1285
10-01-1187-1285 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 1285
10-01-1131-1285 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 1285
10-01-6520-1285 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 1285
10-01-1264-1285 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 1285
10-01-1766-1285 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 1285
10-01-1120-1285 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 1285
10-01-6565-1285 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 1285
10-01-6515-1287 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 1287
10-01-1238-1287 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 1287
10-01-1239-1287 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 1287
10-01-1240-1287 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 1287
10-01-1241-1287 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 1287
10-01-1628-1287 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 1287
10-01-1154-1287 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 1287
10-01-1375-1287 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 1287
10-01-6525-1287 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 1287
10-01-1142-1287 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 1287
10-01-1188-1287 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 1287
10-01-1623-1287 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 1287
10-01-1143-1287 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 1287
10-01-1601-1287 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 1287
10-01-1144-1287 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 1287
10-01-2238-1287 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 1287
10-01-6540-1287 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 1287
10-01-6535-1287 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 1287
10-01-1187-1287 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 1287
10-01-1131-1287 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 1287
10-01-6520-1287 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 1287
10-01-1264-1287 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 1287
10-01-1766-1287 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 1287
10-01-1120-1287 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 1287
10-01-6565-1287 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 1287
10-01-6515-1215 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 1215
10-01-1238-1215 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 1215
10-01-1239-1215 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 1215
10-01-1240-1215 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 1215
10-01-1241-1215 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 1215
10-01-1628-1215 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 1215
10-01-1154-1215 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 1215
10-01-1375-1215 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 1215
10-01-6525-1215 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 1215
10-01-1142-1215 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 1215
10-01-1188-1215 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 1215
10-01-1623-1215 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 1215
10-01-1143-1215 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 1215
10-01-1601-1215 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 1215
10-01-1144-1215 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 1215
10-01-2238-1215 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 1215
10-01-6540-1215 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 1215
10-01-6535-1215 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 1215
10-01-1187-1215 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 1215
10-01-1131-1215 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 1215
10-01-6520-1215 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 1215
10-01-1264-1215 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 1215
10-01-1766-1215 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 1215
10-01-1120-1215 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 1215
10-01-6565-1215 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 1215
10-01-6515-S6305 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL S6305
10-01-1238-S6305 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL S6305
10-01-1239-S6305 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL S6305
10-01-1240-S6305 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL S6305
10-01-1241-S6305 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL S6305
10-01-1628-S6305 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL S6305
10-01-1154-S6305 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL S6305
10-01-1375-S6305 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL S6305
10-01-6525-S6305 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL S6305
10-01-1142-S6305 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL S6305
10-01-1188-S6305 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL S6305
10-01-1623-S6305 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL S6305
10-01-1143-S6305 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL S6305
10-01-1601-S6305 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL S6305
10-01-1144-S6305 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL S6305
10-01-2238-S6305 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL S6305
10-01-6540-S6305 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL S6305
10-01-6535-S6305 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL S6305
10-01-1187-S6305 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL S6305
10-01-1131-S6305 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL S6305
10-01-6520-S6305 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL S6305
10-01-1264-S6305 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL S6305
10-01-1766-S6305 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL S6305
10-01-1120-S6305 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL S6305
10-01-6565-S6305 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL S6305
10-01-6515-6370 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 6370
10-01-1238-6370 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 6370
10-01-1239-6370 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 6370
10-01-1240-6370 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 6370
10-01-1241-6370 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 6370
10-01-1628-6370 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 6370
10-01-1154-6370 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 6370
10-01-1375-6370 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 6370
10-01-6525-6370 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 6370
10-01-1142-6370 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 6370
10-01-1188-6370 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 6370
10-01-1623-6370 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 6370
10-01-1143-6370 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 6370
10-01-1601-6370 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 6370
10-01-1144-6370 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 6370
10-01-2238-6370 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 6370
10-01-6540-6370 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 6370
10-01-6535-6370 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 6370
10-01-1187-6370 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 6370
10-01-1131-6370 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 6370
10-01-6520-6370 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 6370
10-01-1264-6370 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 6370
10-01-1766-6370 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 6370
10-01-1120-6370 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 6370
10-01-6565-6370 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 6370
10-01-6515-6371 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 6371
10-01-1238-6371 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 6371
10-01-1239-6371 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 6371
10-01-1240-6371 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 6371
10-01-1241-6371 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 6371
10-01-1628-6371 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 6371
10-01-1154-6371 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 6371
10-01-1375-6371 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 6371
10-01-6525-6371 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 6371
10-01-1142-6371 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 6371
10-01-1188-6371 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 6371
10-01-1623-6371 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 6371
10-01-1143-6371 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 6371
10-01-1601-6371 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 6371
10-01-1144-6371 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 6371
10-01-2238-6371 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 6371
10-01-6540-6371 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 6371
10-01-6535-6371 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 6371
10-01-1187-6371 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 6371
10-01-1131-6371 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 6371
10-01-6520-6371 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 6371
10-01-1264-6371 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 6371
10-01-1766-6371 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 6371
10-01-1120-6371 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 6371
10-01-6565-6371 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 6371
10-01-6515-6308 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 6308
10-01-1238-6308 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 6308
10-01-1239-6308 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 6308
10-01-1240-6308 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 6308
10-01-1241-6308 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 6308
10-01-1628-6308 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 6308
10-01-1154-6308 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 6308
10-01-1375-6308 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 6308
10-01-6525-6308 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 6308
10-01-1142-6308 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 6308
10-01-1188-6308 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 6308
10-01-1623-6308 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 6308
10-01-1143-6308 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 6308
10-01-1601-6308 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 6308
10-01-1144-6308 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 6308
10-01-2238-6308 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 6308
10-01-6540-6308 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 6308
10-01-6535-6308 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 6308
10-01-1187-6308 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 6308
10-01-1131-6308 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 6308
10-01-6520-6308 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 6308
10-01-1264-6308 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 6308
10-01-1766-6308 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 6308
10-01-1120-6308 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 6308
10-01-6565-6308 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 6308
10-01-6515-6330 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 6330
10-01-1238-6330 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 6330
10-01-1239-6330 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 6330
10-01-1240-6330 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 6330
10-01-1241-6330 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 6330
10-01-1628-6330 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 6330
10-01-1154-6330 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 6330
10-01-1375-6330 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 6330
10-01-6525-6330 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 6330
10-01-1142-6330 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 6330
10-01-1188-6330 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 6330
10-01-1623-6330 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 6330
10-01-1143-6330 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 6330
10-01-1601-6330 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 6330
10-01-1144-6330 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 6330
10-01-2238-6330 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 6330
10-01-6540-6330 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 6330
10-01-6535-6330 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 6330
10-01-1187-6330 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 6330
10-01-1131-6330 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 6330
10-01-6520-6330 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 6330
10-01-1264-6330 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 6330
10-01-1766-6330 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 6330
10-01-1120-6330 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 6330
10-01-6565-6330 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 6330
10-01-6515-L6303 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL L6303
10-01-1238-L6303 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL L6303
10-01-1239-L6303 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL L6303
10-01-1240-L6303 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL L6303
10-01-1241-L6303 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL L6303
10-01-1628-L6303 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL L6303
10-01-1154-L6303 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL L6303
10-01-1375-L6303 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL L6303
10-01-6525-L6303 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL L6303
10-01-1142-L6303 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL L6303
10-01-1188-L6303 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL L6303
10-01-1623-L6303 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL L6303
10-01-1143-L6303 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL L6303
10-01-1601-L6303 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL L6303
10-01-1144-L6303 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL L6303
10-01-2238-L6303 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL L6303
10-01-6540-L6303 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL L6303
10-01-6535-L6303 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL L6303
10-01-1187-L6303 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL L6303
10-01-1131-L6303 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL L6303
10-01-6520-L6303 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL L6303
10-01-1264-L6303 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL L6303
10-01-1766-L6303 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL L6303
10-01-1120-L6303 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL L6303
10-01-6565-L6303 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL L6303
10-01-6515-1350 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 1350
10-01-1238-1350 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 1350
10-01-1239-1350 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 1350
10-01-1240-1350 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 1350
10-01-1241-1350 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 1350
10-01-1628-1350 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 1350
10-01-1154-1350 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 1350
10-01-1375-1350 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 1350
10-01-6525-1350 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 1350
10-01-1142-1350 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 1350
10-01-1188-1350 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 1350
10-01-1623-1350 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 1350
10-01-1143-1350 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 1350
10-01-1601-1350 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 1350
10-01-1144-1350 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 1350
10-01-2238-1350 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 1350
10-01-6540-1350 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 1350
10-01-6535-1350 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 1350
10-01-1187-1350 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 1350
10-01-1131-1350 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 1350
10-01-6520-1350 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 1350
10-01-1264-1350 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 1350
10-01-1766-1350 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 1350
10-01-1120-1350 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 1350
10-01-6565-1350 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 1350
10-01-6515-1310 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 1310
10-01-1238-1310 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 1310
10-01-1239-1310 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 1310
10-01-1240-1310 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 1310
10-01-1241-1310 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 1310
10-01-1628-1310 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 1310
10-01-1154-1310 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 1310
10-01-1375-1310 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 1310
10-01-6525-1310 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 1310
10-01-1142-1310 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 1310
10-01-1188-1310 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 1310
10-01-1623-1310 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 1310
10-01-1143-1310 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 1310
10-01-1601-1310 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 1310
10-01-1144-1310 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 1310
10-01-2238-1310 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 1310
10-01-6540-1310 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 1310
10-01-6535-1310 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 1310
10-01-1187-1310 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 1310
10-01-1131-1310 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 1310
10-01-6520-1310 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 1310
10-01-1264-1310 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 1310
10-01-1766-1310 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 1310
10-01-1120-1310 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 1310
10-01-6565-1310 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 1310
10-01-6515-1273 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 1273
10-01-1238-1273 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 1273
10-01-1239-1273 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 1273
10-01-1240-1273 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 1273
10-01-1241-1273 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 1273
10-01-1628-1273 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 1273
10-01-1154-1273 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 1273
10-01-1375-1273 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 1273
10-01-6525-1273 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 1273
10-01-1142-1273 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 1273
10-01-1188-1273 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 1273
10-01-1623-1273 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 1273
10-01-1143-1273 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 1273
10-01-1601-1273 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 1273
10-01-1144-1273 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 1273
10-01-2238-1273 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 1273
10-01-6540-1273 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 1273
10-01-6535-1273 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 1273
10-01-1187-1273 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 1273
10-01-1131-1273 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 1273
10-01-6520-1273 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 1273
10-01-1264-1273 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 1273
10-01-1766-1273 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 1273
10-01-1120-1273 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 1273
10-01-6565-1273 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 1273
10-01-6515-1270 0.048 in / 1.22 mm 0.078 in / 1.98 mm 0.587 in / 14.91 mm CHO-SEAL 1270
10-01-1238-1270 0.059 in / 1.50 mm 0.093 in / 2.36 mm 2.705 in / 68.71 mm CHO-SEAL 1270
10-01-1239-1270 0.059 in / 1.50 mm 0.095 in / 2.41 mm 3.193 in / 81.10 mm CHO-SEAL 1270
10-01-1240-1270 0.061 in / 1.55 mm 0.025 in / 0.66 mm 0.180 in / 4.57 mm CHO-SEAL 1270
10-01-1241-1270 0.061 in / 1.55 mm 0.039 in / 0.99 mm 0.151 in / 3.84 mm CHO-SEAL 1270
10-01-1628-1270 0.062 in / 1.57 mm 0.096 in / 2.44 mm 1.562 in / 39.67 mm CHO-SEAL 1270
10-01-1154-1270 0.062 in / 1.57 mm 0.069 in / 1.75 mm 0.893 in / 22.68 mm CHO-SEAL 1270
10-01-1375-1270 0.066 in / 1.68 mm 0.059 in / 1.50 mm 0.565 in / 14.35 mm CHO-SEAL 1270
10-01-6525-1270 0.067 in / 1.70 mm 0.097 in / 2.46 mm 1.094 in / 27.79 mm CHO-SEAL 1270
10-01-1142-1270 0.069 in / 1.75 mm 0.094 in / 2.39 mm 1.072 in / 27.23 mm CHO-SEAL 1270
10-01-1188-1270 0.070 in / 1.78 mm 0.065 in / 1.65 mm 0.809 in / 20.55 mm CHO-SEAL 1270
10-01-1623-1270 0.073 in / 1.85 mm 0.034 in / 0.86 mm 0.230 in / 5.84 mm CHO-SEAL 1270
10-01-1143-1270 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.460 in / 37.08 mm CHO-SEAL 1270
10-01-1601-1270 0.076 in / 1.93 mm 0.095 in / 2.41 mm 1.397 in / 35.48 mm CHO-SEAL 1270
10-01-1144-1270 0.076 in / 1.93 mm 0.097 in / 2.46 mm 1.581 in / 40.16 mm CHO-SEAL 1270
10-01-2238-1270 0.076 in / 1.93 mm 0.113 in / 2.87 mm 1.262 in / 32.05 mm CHO-SEAL 1270
10-01-6540-1270 0.077 in / 1.96 mm 0.103 in / 2.62 mm 1.511 in / 38.37 mm CHO-SEAL 1270
10-01-6535-1270 0.083 in / 2.11 mm 0.093 in / 2.36 mm 1.357 in / 34.48 mm CHO-SEAL 1270
10-01-1187-1270 0.101 in / 2.57 mm 0.130 in / 3.30 mm 0.592 in / 15.04 mm CHO-SEAL 1270
10-01-1131-1270 0.118 in / 2.98 mm 0.174 in / 4.42 mm 1.385 in / 35.18 mm CHO-SEAL 1270
10-01-6520-1270 0.125 in / 3.18 mm 0.155 in / 3.94 mm 0.885 in / 22.48 mm CHO-SEAL 1270
10-01-1264-1270 0.123 in / 3.12 mm 0.123 in / 3.12 mm 0.853 in / 21.67 mm CHO-SEAL 1270
10-01-1766-1270 0.125 in / 3.18 mm 0.138 in / 3.51 mm 2.859 in / 72.62 mm CHO-SEAL 1270
10-01-1120-1270 0.130 in / 7.69 mm 0.180 in / 4.57 mm 3.412 in / 86.66 mm CHO-SEAL 1270
10-01-6565-1270 0.188 in / 4.78 mm 0.234 in / 5.94 mm 3.837 in / 37.46 mm CHO-SEAL 1270

687300
179336