Accessories for Ermeto hydraulic DIN fittings | #DOZ12S71


LOADING IMAGES
DOZ12S71

Accessories for Ermeto hydraulic DIN fittings | #DOZ12S71

The function of accessories for Ermeto DIN hydraulic tube fittings is the completion of fitting types within the fitting series.


Technical Specifications

  • Body Material: Stainless Steel/FKM
  • Product Style: Soft Sealing Ring for EO-2
  • Connection Size: 12 mm
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Industrial, Hydraulics
  • Product Type: Hydraulic DIN Fittings, Accessories
  • Product Style: Soft Sealing Ring, For EO-2
  • Product Series: n/a
  • Configuration: n/a
  • Maximum Operating Pressure: n/a
  • Shape: n/a
  • Connection Type: n/a
  • Connection Size: 12 mm
  • Specifications Met: DIN, ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Body Material: Stainless Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 400 °C, 752 °F
  • Minimum Ambient Temperature: -60 °C, -76 °F
  • Maximum Fluid Temperature: 400 °C, 752 °F
  • Minimum Fluid Temperature: -60 °C, -76 °F
Safety Warning

Item Information

The function of accessories for Ermeto DIN hydraulic tube fittings is the completion of fitting types within the fitting series. Most of the components, for example the ED Eolastic soft seal and OR, O-rings for male stud ends – are sealing rings. These components ensure that the complete fitting system is leak-free.
Markets:
• Automotive
• Defense
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water
Applications:
• Suitable for general hydraulic applications.
Features/ Benefits:
• Leak-free system: sealing rings guarantee that the fitting itself and the complete hydraulic system is leak-free. Hence the function of the hydraulic system is reliable and the costs of break-down and maintenance can be avoided.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Poland, Hungary, Eastern & Southeastern Europe

Parker Hannifin Sales CEE s.r.o. sp. z o.o.

Oddział w Polsce

OXYGEN Park, ul. Jutrzenki 137

Warszawa

Poland

02-231

Phone

+48 22 573 24 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687300
687614