Fluoropolymer Tubing

Filter by

No filters selected

Brand

Technology

Division

Outside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Fluoropolymer Tubing


Fluoropolymer Tubing

Parker fluoropolymer tubing are available in different material - PFA, FEP or PTFE - that are ideal for flow control monitoring applications. Our range includes products that offer greater durability than everyday tubing that are suitable for use under severe chemical and mechanical conditions. Our range includes one of the largest selections of highly flexible single tubing or convoluted tubing, with the capability to resist corrosive liquids and gases. Our fluoropolymer tubing are widely used in high temperature and chemical applications across many industrial markets.


Convoluted tubing is extremely flexible and ideal for applications where a tighter bend radius, increased pressure handling or crush resistance is needed.

Viewing 10 of 175

PTFE Beading - TBS Series is a small diameter rod used in high temperature applications or applications where chemicals are present.

Viewing 10 of 21

FEP (fluorinated ethylene propylene) tubing is a robust engineering fluoropolymer which provides excellent fluid visibility and is perfect for flow control monitoring.

Viewing 10 of 16

Parker Legris PFA tubing offers 10 times greater durability than other fluoropolymer tubings under severe chemical and mechanical conditions. This tubing range is available in three material grades, offering perfect compatibility with all applications.

Viewing 10 of 24

The CVH01-3_8ID heavy wall convoluted PTFE tubing is approved through The Open Compute Project (OCP), an initiative focused on establishing global standards on hardware within the data center industry.

Viewing 10 of 1

687300
687300