H3C - Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | ParkerPL

Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | #H3C

Click to View CAD Model
H3C

Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | #H3C

Pneumatic Industrial Interchange steel nipple with female pipe thread


Technical Specifications

  • Connection Hose I.D. (inch): na
  • Connection Thread Size (inch): 1/4 - 18
  • Thread Style: Female
  • Body Material: Steel
  • Connection Type: NPTF
  • Body Size (inch): 1/4
  • Maximum Operating Pressure: 300 psi
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Nipple
  • Valve Type: Unvalved
  • Application: Air
  • Plating Type: Zinc with clear trivalent chromate
  • Specifications Met: A-A-59439 (MIL-C-4109F, ISO 6150-B)
Safety Warning

Item Information

Pneumatic Industrial Interchange Nipples connect with Parker's 20 Series, 30 Series, Rectus 21,23,30 Series, Universal or E-z-mate quick connect couplers. These air hose fittings are unvalved and conform to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards to be globally interchangeable with other products manufactured to the same requirements. Parker's steel pneumatic nipples have hardened wear points and load bearing areas for increased endurance. Nipples are available in a range of sizes, materials, and fitting ends.

Technical Characteristics:
• Sizes: 1/4” – 3/4"
• Materials:  Brass, Steel, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb,
  Push-Lok Hose Barb

Markets :
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits :
• Steel nipples have hardened wear points and load-bearing areas for increased durability
• Non-valved nipples connect with valved couplers for a single shut-off connection
• Conforms to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards for global interchangeability

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Poland, Hungary, Eastern & Southeastern Europe

Parker Hannifin Sales CEE s.r.o. sp. z o.o.

Oddział w Polsce

OXYGEN Park, ul. Jutrzenki 137

Warszawa

Poland

02-231

Phone

+48 22 573 24 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687300
687539