HPBYB8M8FHP - Ball Valve - Hi-Pro Series | ParkerPL

Ball Valve - Hi-Pro Series | #HPBYB8M8FHP

HPBYB8M8FHP

Ball Valve - Hi-Pro Series | #HPBYB8M8FHP

Parker's high performance two piece bi-directional instrumentation Hi-Pro ball valves offer the user full cold working pressure ratings up to 10,000 PSI (689 Bar)


Technical Specifications

  • Body Material: 316 Stainless Steel
  • Inlet Connection Size: 1/2 Inch
  • Connection 1 Type: Male NPT
  • Outlet Connection Size: 1/2 Inch
  • Connection 2 Type: Female NPT
  • Bore Diameter: 10 MM
  • Seat Material: PTFE
  • Packing Material: PTFE
  • Maximum Operating Pressure: 689 BAR
  • Specifications Met: N/A
  • Options: N/A
  • Additional Options: N/A
  • ANSI Flange Class: 4500
  • Product Type: Ball Valve
Safety Warning

Item Information

Parker's high performance two piece bi-directional instrumentation Hi-Pro ball valves offer the user full cold working pressure ratings up to 10,000 PSI (689 Bar), giving 100% bubble tight shut off and continuous repeatable performance. The instrumentation ball valves are suitable for the most demanding applications and meet the requirements of ANSI B31.1 for use in power plants. By offering a true two piece design, body leakage paths are reduced to a minimum. With the added opportunity to select integral compression ends the user can eliminate the use of taper threads and thread sealant. This avoids system contamination, reduces leakage paths, installation costs, weight and space. Parker’s low fugitive emission Hi-Pro ball valve is tested and certified to ISO 15848-1. 

 

Industries: 
• Oil & Gas
• Chemical Processing
• Trucks & Buses
• Semiconductor
• Industrial Gas
• Power Generation & Renewable Energy

Features/Benefits:
• Two piece body design - minimal leakage paths
• 4:1 Pressure boundary designed safety factor
• Bubble tight shutoff
• Floating ball principal with dynamic response seats featuring inherent self relief
• Anti blowout stem
• Low torque operation
• PTFE Packing with PEEK Seats
• Full hydrostatic and low pressure air tested
• Connector thread environmentally sealed
• Anti static
• Certified to ISO 15848-1 Class A, B and C

Applications
• Instrumentation Hook-up Systems 
• Analytical Installations
• Hydrogen Service  
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files

Part Number
HPBYB8M8FHP PDF STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Poland, Hungary, Eastern & Southeastern Europe

Parker Hannifin Sales CEE s.r.o. sp. z o.o.

Oddział w Polsce

OXYGEN Park, ul. Jutrzenki 137

Warszawa

Poland

02-231

Phone

+48 22 573 24 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687300
687516