LV Series Paint Compatible Compressed Air Filter | Product Series

Filter by

    No filters selected

Maximum Flow Rate (m³/h)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LV Series Paint Compatible Compressed Air Filter

LV Series Paint Compatible Compressed Air Filter

Compressed air filters providing guaranteed silicone-free compressed air for paint applications in the automotive industry.

Technical Specifications

  • Maximum Flow Rate: 18 to 21777 CFM at 100 psig
  • Port Size: G 1/4 to DN300 inch
  • Maximum Operating Pressure: 16 barg, 232 psig
  • Brand: Zander
  • Compatible Element: 1030_/LV to 5075_/LV
  • Height: 150 to 1970 mm, 6 to 77.6 inch
  • Width: 61 to 940 mm, 2.4 to 37 inch
  • Weight: 0.6 to 520 kg, 1.3 to 1146.4 lb
Safety Warning

Full Product Description

A high quality finish is essential, especially in the automotive industry, where blisters, craters and loss of adhesion are the common results of compressed air contamination. These problems can cause costly product spoilage, expensive re-work and loss of valuable production.

Working closely for many years with automotive manufacturers and the producers of water and solvent based paints, Parker ZANDER understands the industry and its special needs. Ordinary filters may clean compressed air but can release silicone into the compressed air stream from lubricants, cleaning agents, 'o'-rings or other component parts. Silicone is recognized as the worst possible contaminant in paint spraying applications and Parker ZANDER assemble the LV Series Paint Compatible Filters in a silicone-free atmosphere and manufacturing area using only certified silicone-free components.

Features and Benefits
• Guaranteed to be silicone-free

• Designed to match the exacting requirements of the automotive industry

• Remove dirt, water and oil to the highest ISO 8573.1 industry standard

• Independently tested

Sizing and Selection
Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Products Maximum Flow Rate (m³/h)
G2_H/LV 30 @ 7 barg
G3_DH/LV 50 @ 7 barg
G5_DH/LV 70 @ 7 barg
G7_DH/LV 100 @ 7 barg
G9_DH/LV 180 @ 7 barg
G11_DH/LV 300 @ 7 barg
G12_DH/LV 470 @ 7 barg
G13_DH/LV 700 @ 7 barg
G14_DH/LV 940 @ 7 barg
G17_DH/LV 1450 @ 7 barg
G19_DH/LV 2400 @ 7 barg
F17_DH/LV 1850 @ 7 barg
F19_DH/LV 2920 @ 7 barg
F20_DH/LV 3700 @ 7 barg
F30_DH/LV 5550 @ 7 barg
F40_DH/LV 7400 @ 7 barg
F60_DH/LV 11100 @ 7 barg
F80_DH/LV 14800 @ 7 barg
F100_DH/LV 18500 @ 7 barg
F120_DH/LV 22200 @ 7 barg
F160_DH/LV 29600 @ 7 barg
F200_DH/LV 37000 @ 7 barg

687300
A22066