Regulators High Flow - P3Z (Standard) - Europe | Product Series

Filter by

    No filters selected

Pressure Control Range (bar)

Port Type

Port Size

Pressure Gauge

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Regulators High Flow - P3Z (Standard) - Europe

Regulators High Flow - P3Z (Standard) - Europe

P3ZR is a 180mm (inc. flange) large regulator, 1-1/2" & 2" ported BSPP/NPT. Max P1 pressure 17.5 bar with P2 ranges 0 to 8 & 16 bar. Temp from 0°C to 60°C. Offering flow rates over >666 dm³/s

Technical Specifications

  • Product Type: Manual/Adjustable Pneumatic Regulator
  • Pressure Control Range: 0 to 232 psig, 0 to 16 bar
  • Maximum Inlet Pressure Rating: 0 to 253 psig, 0 to 17.5 bar
  • Flow Rate: > 1411 SCFM, > 666 dm3/sec
  • Pressure Regulator Type: Relieving, Non-Relieving
  • Port Type: BSPP, NPT
  • Port Size: 1-1/2 inch, 2 inch, SAE Flange
  • Gauge Port Size: 1/4 inch
  • Operating Temperature: 32 to 140 °F, 0 to 60 °C
  • Body Material: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 3.5 kg, 7.72 lb
Safety Warning

Full Product Description

Parker's P3ZR is a large pressure regulator with balanced poppet design, offering quick response and accurate pressure regulation. For high flow ring main industrial applications this product can provide a solution that does not sacrifice performance. The P3ZR can also be mounted using body connector to other P3Z air preparation product. The various options available such as pressure gauge, relieving & non-relieving and pressure range options make this series easy to design to your application.

Markets:
• Air & Gas Compressors
• Moulding
• Miscellaneous Industries
• Stone, Clay & Glass

Features/Benefits
• Flanged 1-1/2” or 2” ports (BSPP & NPT)
• Robust die-cast aluminium construction
• Secondary pressure ranges 8 & 16 bar
• Rolling diaphragm for extended life
• Secondary aspiration plus rolling diaphragm provides quick response and accurate pressure regulation
• Air pilot regulator permanent bleed

Applications:
• To be used in combination with valves and cylinders
• Used with air tools
• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems

Related Documents

×
Products Pressure Control Range (bar) Port Type Port Size Pressure Gauge
P3ZRA00BNGN 0 to 8 SAE Mtg None Yes
P3ZRA00BNNN 0 to 8 SAE Mtg None No
P3ZRA1BBNGN 0 to 8 BSPP 1-1/2" Yes
P3ZRA1BBNNN 0 to 8 BSPP 1-1/2" No
P3ZRA1CBNGN 0 to 8 BSPP 2" Yes
P3ZRA1CBNNN 0 to 8 BSPP 2" No
P3ZRA00BNJN 0 to 16 SAE Mtg None Yes
P3ZRA00BNHN 0 to 16 SAE Mtg None No
P3ZRA1BBNJN 0 to 16 BSPP 1-1/2" Yes
P3ZRA1BBNHN 0 to 16 BSPP 1-1/2" No
P3ZRA1CBNJN 0 to 16 BSPP 2" Yes
P3ZRA1CBNHN 0 to 16 BSPP 2" No
P3ZRA9BBNGN 0 to 8 NPT 1-1/2" Yes
P3ZRA9BBNNN 0 to 8 NPT 1-1/2" No
P3ZRA9CBNGN 0 to 8 NPT 2" Yes
P3ZRA9CBNNN 0 to 8 NPT 2" No
P3ZRA9BBNJN 0 to 16 NPT 1-1/2" Yes
P3ZRA9BBNHN 0 to 16 NPT 1-1/2" No
P3ZRA9CBNJN 0 to 16 NPT 2" Yes
P3ZRA9CBNHN 0 to 16 NPT 2" No

687300
A87859
666 dm³/s">