PoleStar Smart-E Medium to Large Flow Compressed Air Refrigeration Dryers | #PSE1800-A4X03DF14EITS


LOADING IMAGES
PSE1800-A4X03DF14EITS

PoleStar Smart-E Medium to Large Flow Compressed Air Refrigeration Dryers | #PSE1800-A4X03DF14EITS

Effective removal of water vapour (to +3°C pdp) from compressed air at low operating costs. Dual frequency ready, with volume flows up to 10800m³/h (50Hz) or 11812m³/hr (60Hz) @ 7 barg.


Technical Specifications

  • Flow Rate: 10800 m³/h @ 7 barg (6357 cfm @ 102 psig) 50 Hz
  • Cooling Method: Air Cooled
  • Flow Rate: 11812.0 m3/hour at 7 barg, 60Hz, 6952.0 CFM at 102 psig, 60Hz
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Style: Refrigeration
  • Product Series: PoleStar Smart-E
  • Industry: Industrial Manufacturing Equipment
  • Pressure Dew Point: Standard: 3°C (37°F)
    , Options: 7°C (45°F) or 10°C (50°F)
  • Refrigerant Type: R513A (Low GWP Refrigerant)
  • Operating Pressure: 2 to 14 barg, 29 to 203 psig
  • Operating Temperature: 30 to 65 °C, 41 to 149 °F
  • Ambient Temperature: 50.0 °C Maximum, 122.0 °F Maximum
  • Electrical Requirements: 400V 3ph 50Hz / 460V 3ph 60Hz
  • Power Consumption: 13.45 kW (50Hz), 16.4 kW (60Hz)
  • Port Size: DIN200
  • Connection Type: BSPP
  • Ingress Protection Rating: IP54 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Height: 2040.0 mm, 80.3 inch
  • Width: 1517.0 mm, 59.7 inch
  • Depth: 2529.0 mm, 99.6 inch
  • Weight: 1210 kg, 2668 lb
Safety Warning

Item Information

PoleStar Smart refrigeration dryers have been designed for the efficient removal of water from compressed air. Equipped with the patented SmartSave energy-saving feature PoleStar Smart refrigeration dryers continually and precisely modulates its mode of operation to meet prevailing operating conditions, resulting in accurate dew-point monitoring with corresponding aligned power consumption.

Furthermore, indirect cost savings, reducing the “hidden costs” of pressure drop are maximised by the use of a patented “all-in-one” aluminium heat-exchanger-SmartPack. Here the provision of large open channels and no-interconnecting pipe-work enables the free, un-interrupted passage of air through the dryer, resulting in pressure drops second to none.

Features:
• Direct-expansion type refrigeration system

• The Energy Saving feature enables the dryers to save energy at partial load by cycling the refrigerant compressor while cooling the inlet air using the cold reserve stored in the SmartPack mass

• In compliance with the F-Gas regulation, low GWP environmentally friendly refrigerant R513A on all units

• Electronic controller, including touch screen versions from PSE 220

• Remote communication protocol, industry 4.0 ready, on all units; web server from model PSE220 and IoT ready from model PSE460

Benefits:
• The most energy efficient compressed air refrigeration dryer

• Low pressure drops for lower operational costs

• Cost of ownership reduced

• Significantly contributes to the indirect reduction of CO2 into the environment

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor

Read More Show Less

CAD Drawings + Files

Part Number
PSE1800-A4X03DF14EITS STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Poland, Hungary, Eastern & Southeastern Europe

Parker Hannifin Sales CEE s.r.o. sp. z o.o.

Oddział w Polsce

OXYGEN Park, ul. Jutrzenki 137

Warszawa

Poland

02-231

Phone

+48 22 573 24 00

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687300
A22066